Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

Sort by
N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208-24/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1.5625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
N/A 1.5625 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208-25/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD
126 - 150 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9