Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 202 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

Sort by
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC204-12/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC204/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD
N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 0.8750 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 0.8750 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 0.8750 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC205-14/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
N/A 0.8750 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC205-14/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
1 - 25 of 202 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »