3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCAT205-16/F N/A Machined Stainless Steel N/A SUC205-16/F N/A 1 in N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAT205-16/FVSL525 N/A Machined Stainless Steel N/A SUC205-16/FVSL525 N/A 1 in N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAT205-16/FVSL613 N/A Machined Stainless Steel N/A SUC205-16/FVSL613 N/A 1 in N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBT205-16/F N/A Blue Thermoset (Polymer) N/A SUC205-16/F N/A 1 in N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBT205-16/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205-16/FVSL613 N/A 1 in N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCAT206-18/F N/A Machined Stainless Steel N/A SUC206-18/F N/A 1 1/8 in N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-18/FVSL525 N/A Machined Stainless Steel N/A SUC206-18/FVSL525 N/A 1 1/8 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-18/FVSL613 N/A Machined Stainless Steel N/A SUC206-18/FVSL613 N/A 1 1/8 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBT206-18/F N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A 1 1/8 in N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBT206-18/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A 1 1/8 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206/F N/A Machined Stainless Steel N/A SUC206/F N/A 30 mm N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206/FVSL525 N/A Machined Stainless Steel N/A SUC206/FVSL525 N/A 30 mm N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206/FVSL613 N/A Machined Stainless Steel N/A SUC206/FVSL613 N/A 30 mm N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBT206/F N/A Blue Thermoset (Polymer) N/A SUC206/F N/A 30 mm N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBT206/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC206/FVSL613 N/A 30 mm N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-19/F N/A Machined Stainless Steel N/A SUC206-19/F N/A 1 3/16 in N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-19/FVSL525 N/A Machined Stainless Steel N/A SUC206-19/FVSL525 N/A 1 3/16 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-19/FVSL613 N/A Machined Stainless Steel N/A SUC206-19/FVSL613 N/A 1 3/16 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBT206-19/F N/A Blue Thermoset (Polymer) N/A SUC206-19/F N/A 1 3/16 in N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBT206-19/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC206-19/FVSL613 N/A 1 3/16 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-20/F N/A Machined Stainless Steel N/A SUC206-20/F N/A 1 1/4 in N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-20/FVSL525 N/A Machined Stainless Steel N/A SUC206-20/FVSL525 N/A 1 1/4 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT206-20/FVSL613 N/A Machined Stainless Steel N/A SUC206-20/FVSL613 N/A 1 1/4 in N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAT207-20/F N/A Machined Stainless Steel N/A SUC207-20/F N/A 1 1/4 in N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAT207-20/FVSL525 N/A Machined Stainless Steel N/A SUC207-20/FVSL525 N/A 1 1/4 in N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
26 - 50 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »