3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCAT208-24/F N/A Machined Stainless Steel N/A SUC208-24/F N/A 1 1/2 in N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208-24/FVSL525 N/A Machined Stainless Steel N/A SUC208-24/FVSL525 N/A 1 1/2 in N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208-24/FVSL613 N/A Machined Stainless Steel N/A SUC208-24/FVSL613 N/A 1 1/2 in N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBT208-24/F N/A Blue Thermoset (Polymer) N/A SUC208-24/F N/A 1 1/2 in N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBT208-24/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC208-24/FVSL613 N/A 1 1/2 in N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208-25/F N/A Machined Stainless Steel N/A SUC208-25/F N/A 1 9/16 in N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208-25/FVSL525 N/A Machined Stainless Steel N/A SUC208-25/FVSL525 N/A 1 9/16 in N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208-25/FVSL613 N/A Machined Stainless Steel N/A SUC208-25/FVSL613 N/A 1 9/16 in N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBT208-25/F N/A Blue Thermoset (Polymer) N/A SUC208-25/F N/A 1 9/16 in N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBT208-25/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC208-25/FVSL613 N/A 1 9/16 in N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208/F N/A Machined Stainless Steel N/A SUC208/F N/A 40 mm N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208/FVSL525 N/A Machined Stainless Steel N/A SUC208/FVSL525 N/A 40 mm N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT208/FVSL613 N/A Machined Stainless Steel N/A SUC208/FVSL613 N/A 40 mm N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBT208/F N/A Blue Thermoset (Polymer) N/A SUC208/F N/A 40 mm N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBT208/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC208/FVSL613 N/A 40 mm N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAT209-26/F N/A Machined Stainless Steel N/A SUC209-26/F N/A 1 5/8 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAT209-26/FVSL525 N/A Machined Stainless Steel N/A SUC209-26/FVSL525 N/A 1 5/8 in N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAT209-26/FVSL613 N/A Machined Stainless Steel N/A SUC209-26/FVSL613 N/A 1 5/8 in N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBT209-26/F N/A Blue Thermoset (Polymer) N/A SUC209-26/F N/A 1 5/8 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBT209-26/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC209-26/FVSL613 N/A 1 5/8 in N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAT209-27/F N/A Machined Stainless Steel N/A SUC209-27/F N/A 1 11/16 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAT209-27/FVSL525 N/A Machined Stainless Steel N/A SUC209-27/FVSL525 N/A 1 11/16 in N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAT209-27/FVSL613 N/A Machined Stainless Steel N/A SUC209-27/FVSL613 N/A 1 11/16 in N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBT209-27/F N/A Blue Thermoset (Polymer) N/A SUC209-27/F N/A 1 11/16 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBT209-27/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC209-27/FVSL613 N/A 1 11/16 in N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »