3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
126 - 130 of 130 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCBT210-30/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC210-30/FVSL613 N/A 1 7/8 in N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBT210-31/F N/A Blue Thermoset (Polymer) N/A SUC210-31/F N/A 1 15/16 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBT210-31/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC210-31/FVSL613 N/A 1 15/16 in N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBT210-32/F N/A Blue Thermoset (Polymer) N/A SUC210-32/F N/A 2 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBT210-32/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC210-32/FVSL613 N/A 2 in N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
126 - 130 of 130 | Results Per Page | View | Unit of Measure
« 6