3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Housing Material

Bearing Style

Bore Size (in)

Bore Size (mm)

Part Number

Housing Material

Bearing Number

Bore Size

CAD

Sort by
NAU4LKSTB204 N/A Cast Stainless Steel N/A NAU4LK204 N/A 20 mm N/A CAD
NAU4LKSTB204-12 N/A Cast Stainless Steel N/A NAU4LK204-12 N/A 3/4 in N/A CAD
NAU4LKSTB205 N/A Cast Stainless Steel N/A NAU4LK205 N/A 25 mm N/A CAD
NAU4LKSTB205-14 N/A Cast Stainless Steel N/A NAU4LK205-14 N/A 7/8 in N/A CAD
NAU4LKSTB205-15 N/A Cast Stainless Steel N/A NAU4LK205-15 N/A 15/16 in N/A CAD
NAU4LKSTB205-16 N/A Cast Stainless Steel N/A NAU4LK205-16 N/A 1 in N/A CAD
NAU4LKSTB206 N/A Cast Stainless Steel N/A NAU4LK206 N/A 30 mm N/A CAD
NAU4LKSTB206-18 N/A Cast Stainless Steel N/A NAU4LK206-18 N/A 1 1/8 in N/A CAD
NAU4LKSTB206-19 N/A Cast Stainless Steel N/A NAU4LK206-19 N/A 1 3/16 in N/A CAD
NAU4LKSTB206-20 N/A Cast Stainless Steel N/A NAU4LK206-20 N/A 1 1/4 in N/A CAD
NAU4LKSTB207 N/A Cast Stainless Steel N/A NAU4LK207 N/A 35 mm N/A CAD
NAU4LKSTB207-20 N/A Cast Stainless Steel N/A NAU4LK207-20 N/A 1 1/4 in N/A CAD
NAU4LKSTB207-21 N/A Cast Stainless Steel N/A NAU4LK207-21 N/A 1 5/16 in N/A CAD
NAU4LKSTB207-22 N/A Cast Stainless Steel N/A NAU4LK207-22 N/A 1 3/8 in N/A CAD
NAU4LKSTB207-23 N/A Cast Stainless Steel N/A NAU4LK207-23 N/A 1 7/16 in N/A CAD
NAU4LKSTB208 N/A Cast Stainless Steel N/A NAU4LK208 N/A 40 mm N/A CAD
NAU4LKSTB208-24 N/A Cast Stainless Steel N/A NAU4LK208-24 N/A 1 1/2 in N/A CAD
NAU4LKSTB208-25 N/A Cast Stainless Steel N/A NAU4LK208-25 N/A 1 9/16 in N/A CAD
NAU4LKSTB209 N/A Cast Stainless Steel N/A NAU4LK209 N/A 45 mm N/A CAD
NAU4LKSTB209-26 N/A Cast Stainless Steel N/A NAU4LK209-26 N/A 1 5/8 in N/A CAD
NAU4LKSTB209-27 N/A Cast Stainless Steel N/A NAU4LK209-27 N/A 1 11/16 in N/A CAD
NAU4LKSTB209-28 N/A Cast Stainless Steel N/A NAU4LK209-28 N/A 1 3/4 in N/A CAD
NAU4LKSTB210 N/A Cast Stainless Steel N/A NAU4LK210 N/A 50 mm N/A CAD
NAU4LKSTB210-30 N/A Cast Stainless Steel N/A NAU4LK210-30 N/A 1 7/8 in N/A CAD
NAU4LKSTB210-31 N/A Cast Stainless Steel N/A NAU4LK210-31 N/A 1 15/16 in N/A CAD
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2