Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCSTB204-IP69K/FVSL613 | Bore Size N/A 20.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTBYM204/F | Bore Size N/A 20.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM204/FVSL525 | Bore Size N/A 20.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/FVSL525 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTBYM204/FVSL613 | Bore Size N/A 20.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTBYM204-IP69K/F | Bore Size N/A 20.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM204-IP69K/FVSL613 | Bore Size N/A 20.000 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-14/FVSL525 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBY205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBYM205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBYM205-14/FVSL525 | Bore Size N/A 0.8750 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-14/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBYM205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-14/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBYM205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-14-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBYM205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBTBY205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBTBY205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBTBY205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBTBY205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBTBYM205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBTBYM205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBTBYM205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBTBYM205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTBYM205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |