Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 643 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

Sort by
N/A 25 mm N/A Machined Stainless Steel N/A SUC205/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 30 mm N/A Machined Stainless Steel N/A SUC206/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 35 mm N/A Machined Stainless Steel N/A SUC207/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 40 mm N/A Machined Stainless Steel N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 45 mm N/A Machined Stainless Steel N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 50 mm N/A Machined Stainless Steel N/A SUC210/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A CAD
N/A 50 mm N/A Blue Thermoset (Polymer) N/A SUC210/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 45 mm N/A Blue Thermoset (Polymer) N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A CAD
N/A 50 mm N/A Blue Thermoset (Polymer) N/A SUC210/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
76 - 100 of 643 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »