3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUCATBY204-12/F N/A Machined Stainless Steel N/A SUC204-12/F N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCATBY204-12/FVSL525 N/A Machined Stainless Steel N/A SUC204-12/FVSL525 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY204-12/FVSL613 N/A Machined Stainless Steel N/A SUC204-12/FVSL613 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM204-12/F N/A Hygienic Stainless Steel N/A SUC204-12/F N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM204-12/FVSL525 N/A Hygienic Stainless Steel N/A SUC204-12/FVSL525 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM204-12/FVSL613 N/A Hygienic Stainless Steel N/A SUC204-12/FVSL613 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBY204-12/F N/A Blue Thermoset (Polymer) N/A SUC204-12/F N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBY204-12/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC204-12/FVSL613 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBYM204-12/F N/A Blue Thermoset (Polymer) N/A SUC204-12/F N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBYM204-12/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC204-12/FVSL613 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY204/F N/A Machined Stainless Steel N/A SUC204/F N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCATBY204/FVSL525 N/A Machined Stainless Steel N/A SUC204/FVSL525 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY204/FVSL613 N/A Machined Stainless Steel N/A SUC204/FVSL613 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM204/F N/A Hygienic Stainless Steel N/A SUC204/F N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM204/FVSL525 N/A Hygienic Stainless Steel N/A SUC204/FVSL525 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM204/FVSL613 N/A Hygienic Stainless Steel N/A SUC204/FVSL613 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBY204/F N/A Blue Thermoset (Polymer) N/A SUC204/F N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBY204/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBYM204/F N/A Blue Thermoset (Polymer) N/A SUC204/F N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBYM204/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY205-14/F N/A Machined Stainless Steel N/A SUC205-14/F N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBY205-14/FVSL525 N/A Machined Stainless Steel N/A SUC205-14/FVSL525 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY205-14/FVSL613 N/A Machined Stainless Steel N/A SUC205-14/FVSL613 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM205-14/F N/A Hygienic Stainless Steel N/A SUC205-14/F N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM205-14/FVSL525 N/A Hygienic Stainless Steel N/A SUC205-14/FVSL525 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
1 - 25 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »