3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUCATBY205-16/F N/A Machined Stainless Steel N/A SUC205-16/F N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBY205-16/FVSL525 N/A Machined Stainless Steel N/A SUC205-16/FVSL525 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY205-16/FVSL613 N/A Machined Stainless Steel N/A SUC205-16/FVSL613 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM205-16/F N/A Hygienic Stainless Steel N/A SUC205-16/F N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM205-16/FVSL525 N/A Hygienic Stainless Steel N/A SUC205-16/FVSL525 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM205-16/FVSL613 N/A Hygienic Stainless Steel N/A SUC205-16/FVSL613 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBY205-16/F N/A Blue Thermoset (Polymer) N/A SUC205-16/F N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBY205-16/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205-16/FVSL613 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBYM205-16/F N/A Blue Thermoset (Polymer) N/A SUC205-16/F N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBYM205-16/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205-16/FVSL613 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY206-18/F N/A Machined Stainless Steel N/A SUC206-18/F N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCATBY206-18/FVSL525 N/A Machined Stainless Steel N/A SUC206-18/FVSL525 N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCATBY206-18/FVSL613 N/A Machined Stainless Steel N/A SUC206-18/FVSL613 N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM206-18/F N/A Hygienic Stainless Steel N/A SUC206-18/F N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM206-18/FVSL525 N/A Hygienic Stainless Steel N/A SUC206-18/FVSL525 N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM206-18/FVSL613 N/A Hygienic Stainless Steel N/A SUC206-18/FVSL613 N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCBTBY206-18/F N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCBTBY206-18/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCBTBYM206-18/F N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCBTBYM206-18/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCATBY206/F N/A Machined Stainless Steel N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCATBY206/FVSL525 N/A Machined Stainless Steel N/A SUC206/FVSL525 N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCATBY206/FVSL613 N/A Machined Stainless Steel N/A SUC206/FVSL613 N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM206/F N/A Hygienic Stainless Steel N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM206/FVSL525 N/A Hygienic Stainless Steel N/A SUC206/FVSL525 N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
51 - 75 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »