3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Bearing Number |
Bore Size |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCBTBYM207-20/F | N/A Blue Thermoset (Polymer) | N/A SUC207-20/F | N/A 1 1/4 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBYM207-20/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC207-20/FVSL613 | N/A 1 1/4 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY207-21/F | N/A Machined Stainless Steel | N/A SUC207-21/F | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBY207-21/FVSL525 | N/A Machined Stainless Steel | N/A SUC207-21/FVSL525 | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY207-21/FVSL613 | N/A Machined Stainless Steel | N/A SUC207-21/FVSL613 | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM207-21/F | N/A Hygienic Stainless Steel | N/A SUC207-21/F | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBYM207-21/FVSL525 | N/A Hygienic Stainless Steel | N/A SUC207-21/FVSL525 | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM207-21/FVSL613 | N/A Hygienic Stainless Steel | N/A SUC207-21/FVSL613 | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBY207-21/F | N/A Blue Thermoset (Polymer) | N/A SUC207-21/F | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBY207-21/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC207-21/FVSL613 | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBYM207-21/F | N/A Blue Thermoset (Polymer) | N/A SUC207-21/F | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBYM207-21/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC207-21/FVSL613 | N/A 1 5/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY207-22/F | N/A Machined Stainless Steel | N/A SUC207-22/F | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBY207-22/FVSL525 | N/A Machined Stainless Steel | N/A SUC207-22/FVSL525 | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY207-22/FVSL613 | N/A Machined Stainless Steel | N/A SUC207-22/FVSL613 | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM207-22/F | N/A Hygienic Stainless Steel | N/A SUC207-22/F | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBYM207-22/FVSL525 | N/A Hygienic Stainless Steel | N/A SUC207-22/FVSL525 | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM207-22/FVSL613 | N/A Hygienic Stainless Steel | N/A SUC207-22/FVSL613 | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBY207-22/F | N/A Blue Thermoset (Polymer) | N/A SUC207-22/F | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBY207-22/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC207-22/FVSL613 | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBYM207-22/F | N/A Blue Thermoset (Polymer) | N/A SUC207-22/F | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBYM207-22/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC207-22/FVSL613 | N/A 1 3/8 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY207/F | N/A Machined Stainless Steel | N/A SUC207/F | N/A 35 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBY207/FVSL525 | N/A Machined Stainless Steel | N/A SUC207/FVSL525 | N/A 35 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY207/FVSL613 | N/A Machined Stainless Steel | N/A SUC207/FVSL613 | N/A 35 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A ![]() |