3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Bearing Number |
Bore Size |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCATBYM206/FVSL613 | N/A Hygienic Stainless Steel | N/A SUC206/FVSL613 | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBY206/F | N/A Blue Thermoset (Polymer) | N/A SUC206/F | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBY206/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC206/FVSL613 | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBYM206/F | N/A Blue Thermoset (Polymer) | N/A SUC206/F | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBYM206/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC206/FVSL613 | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY206-19/F | N/A Machined Stainless Steel | N/A SUC206-19/F | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBY206-19/FVSL525 | N/A Machined Stainless Steel | N/A SUC206-19/FVSL525 | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY206-19/FVSL613 | N/A Machined Stainless Steel | N/A SUC206-19/FVSL613 | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM206-19/F | N/A Hygienic Stainless Steel | N/A SUC206-19/F | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBYM206-19/FVSL525 | N/A Hygienic Stainless Steel | N/A SUC206-19/FVSL525 | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM206-19/FVSL613 | N/A Hygienic Stainless Steel | N/A SUC206-19/FVSL613 | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBY206-19/F | N/A Blue Thermoset (Polymer) | N/A SUC206-19/F | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBY206-19/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC206-19/FVSL613 | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBYM206-19/F | N/A Blue Thermoset (Polymer) | N/A SUC206-19/F | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBYM206-19/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC206-19/FVSL613 | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY206-20/F | N/A Machined Stainless Steel | N/A SUC206-20/F | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBY206-20/FVSL525 | N/A Machined Stainless Steel | N/A SUC206-20/FVSL525 | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBY206-20/FVSL613 | N/A Machined Stainless Steel | N/A SUC206-20/FVSL613 | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM206-20/F | N/A Hygienic Stainless Steel | N/A SUC206-20/F | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCATBYM206-20/FVSL525 | N/A Hygienic Stainless Steel | N/A SUC206-20/FVSL525 | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCATBYM206-20/FVSL613 | N/A Hygienic Stainless Steel | N/A SUC206-20/FVSL613 | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBY206-20/F | N/A Blue Thermoset (Polymer) | N/A SUC206-20/F | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBY206-20/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC206-20/FVSL613 | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCBTBYM206-20/F | N/A Blue Thermoset (Polymer) | N/A SUC206-20/F | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCBTBYM206-20/FVSL613 | N/A Blue Thermoset (Polymer) | N/A SUC206-20/FVSL613 | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |