3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

Sort by
SUCATBYM205-14/FVSL613 N/A Hygienic Stainless Steel N/A SUC205-14/FVSL613 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBY205-14/F N/A Blue Thermoset (Polymer) N/A SUC205-14/F N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBY205-14/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205-14/FVSL613 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBYM205-14/F N/A Blue Thermoset (Polymer) N/A SUC205-14/F N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBYM205-14/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205-14/FVSL613 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY205-15/F N/A Machined Stainless Steel N/A SUC205-15/F N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBY205-15/FVSL525 N/A Machined Stainless Steel N/A SUC205-15/FVSL525 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY205-15/FVSL613 N/A Machined Stainless Steel N/A SUC205-15/FVSL613 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM205-15/F N/A Hygienic Stainless Steel N/A SUC205-15/F N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM205-15/FVSL525 N/A Hygienic Stainless Steel N/A SUC205-15/FVSL525 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM205-15/FVSL613 N/A Hygienic Stainless Steel N/A SUC205-15/FVSL613 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBY205-15/F N/A Blue Thermoset (Polymer) N/A SUC205-15/F N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBY205-15/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205-15/FVSL613 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBYM205-15/F N/A Blue Thermoset (Polymer) N/A SUC205-15/F N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBYM205-15/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205-15/FVSL613 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY205/F N/A Machined Stainless Steel N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBY205/FVSL525 N/A Machined Stainless Steel N/A SUC205/FVSL525 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBY205/FVSL613 N/A Machined Stainless Steel N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM205/F N/A Hygienic Stainless Steel N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCATBYM205/FVSL525 N/A Hygienic Stainless Steel N/A SUC205/FVSL525 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCATBYM205/FVSL613 N/A Hygienic Stainless Steel N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBY205/F N/A Blue Thermoset (Polymer) N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBY205/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBTBYM205/F N/A Blue Thermoset (Polymer) N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBTBYM205/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
26 - 50 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »