3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

Sort by
SUCATBY208-24/FVSL613 N/A Machined Stainless Steel N/A SUC208-24/FVSL613 N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY208-25/F N/A Machined Stainless Steel N/A SUC208-25/F N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY208-25/FVSL525 N/A Machined Stainless Steel N/A SUC208-25/FVSL525 N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY208-25/FVSL613 N/A Machined Stainless Steel N/A SUC208-25/FVSL613 N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209/F N/A Machined Stainless Steel N/A SUC209/F N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY209/FVSL525 N/A Machined Stainless Steel N/A SUC209/FVSL525 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209/FVSL613 N/A Machined Stainless Steel N/A SUC209/FVSL613 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209-26/F N/A Machined Stainless Steel N/A SUC209-26/F N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY209-26/FVSL525 N/A Machined Stainless Steel N/A SUC209-26/FVSL525 N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209-26/FVSL613 N/A Machined Stainless Steel N/A SUC209-26/FVSL613 N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209-27/F N/A Machined Stainless Steel N/A SUC209-27/F N/A 1 11/16 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY209-27/FVSL525 N/A Machined Stainless Steel N/A SUC209-27/FVSL525 N/A 1 11/16 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209-27/FVSL613 N/A Machined Stainless Steel N/A SUC209-27/FVSL613 N/A 1 11/16 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209-28/F N/A Machined Stainless Steel N/A SUC209-28/F N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY209-28/FVSL525 N/A Machined Stainless Steel N/A SUC209-28/FVSL525 N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY209-28/FVSL613 N/A Machined Stainless Steel N/A SUC209-28/FVSL613 N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY210/F N/A Machined Stainless Steel N/A SUC210/F N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY210/FVSL525 N/A Machined Stainless Steel N/A SUC210/FVSL525 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY210/FVSL613 N/A Machined Stainless Steel N/A SUC210/FVSL613 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY210-30/F N/A Machined Stainless Steel N/A SUC210-30/F N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY210-30/FVSL525 N/A Machined Stainless Steel N/A SUC210-30/FVSL525 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY210-30/FVSL613 N/A Machined Stainless Steel N/A SUC210-30/FVSL613 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY210-31/F N/A Machined Stainless Steel N/A SUC210-31/F N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCATBY210-31/FVSL525 N/A Machined Stainless Steel N/A SUC210-31/FVSL525 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCATBY210-31/FVSL613 N/A Machined Stainless Steel N/A SUC210-31/FVSL613 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
51 - 75 of 260 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »