3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 416 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Housing Material

Bearing Style

Bore Size (in)

Bore Size (mm)

Total Width (in)

Total Width (mm)

Part Number

DoubleLock® Style

Housing Material

Bearing Style

Bearing Number

Bore Size

CAD

FAU4LKAFB204-12 N/A Standard N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A 3/4 in N/A CAD
FAU4LKBFB204-12 N/A Standard N/A Blue Thermoset (Polymer) N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A 3/4 in N/A CAD
FAU4LKHEAFB204-12 N/A HE – High Temp. Expansion N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LKHE204-12 N/A 3/4 in N/A CAD
FAU4LKHVAFB204-12 N/A HV – High Temp. Fixed N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LKHV204-12 N/A 3/4 in N/A CAD
FEU4LKAFB204-12 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A 3/4 in N/A CAD
FEU4LKBFB204-12 N/A Standard N/A Blue Thermoset (Polymer) N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A 3/4 in N/A CAD
NAU4LKAFB204-12 N/A Standard N/A Machined Stainless Steel N/A NA – Food Safe N/A NAU4LK204-12 N/A 3/4 in N/A CAD
NAU4LKBFB204-12 N/A Standard N/A Blue Thermoset (Polymer) N/A NA – Food Safe N/A NAU4LK204-12 N/A 3/4 in N/A CAD
ONU4LKAFB204-12 N/A Standard N/A Machined Stainless Steel N/A ON – Metal detectable N/A ONU4LK204-12 N/A 3/4 in N/A CAD
ONU4LKBFB204-12 N/A Standard N/A Blue Thermoset (Polymer) N/A ON – Metal detectable N/A ONU4LK204-12 N/A 3/4 in N/A CAD
PAU4LKAFB204-12 N/A Standard N/A Machined Stainless Steel N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A 3/4 in N/A CAD
PAU4LKBFB204-12 N/A Standard N/A Blue Thermoset (Polymer) N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A 3/4 in N/A CAD
QFU4LKAFB204-12 N/A Standard N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LK204-12 N/A 3/4 in N/A CAD
QFU4LKBFB204-12 N/A Standard N/A Blue Thermoset (Polymer) N/A QF – High Temp N/A QFU4LK204-12 N/A 3/4 in N/A CAD
QFU4LKHEAFB204-12 N/A HE – High Temp. Expansion N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LKHE204-12 N/A 3/4 in N/A CAD
QFU4LKHVAFB204-12 N/A HV – High Temp. Fixed N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LKHV204-12 N/A 3/4 in N/A CAD
FAU4LKAFB204 N/A Standard N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LK204 N/A 20 mm N/A CAD
FAU4LKBFB204 N/A Standard N/A Blue Thermoset (Polymer) N/A FA – Food Safe (US) N/A FAU4LK204 N/A 20 mm N/A CAD
FAU4LKHEAFB204 N/A HE – High Temp. Expansion N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LKHE204 N/A 20 mm N/A CAD
FAU4LKHVAFB204 N/A HV – High Temp. Fixed N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LKHV204 N/A 20 mm N/A CAD
FEU4LKAFB204 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A 20 mm N/A CAD
FEU4LKBFB204 N/A Standard N/A Blue Thermoset (Polymer) N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A 20 mm N/A CAD
NAU4LKAFB204 N/A Standard N/A Machined Stainless Steel N/A NA – Food Safe N/A NAU4LK204 N/A 20 mm N/A CAD
NAU4LKBFB204 N/A Standard N/A Blue Thermoset (Polymer) N/A NA – Food Safe N/A NAU4LK204 N/A 20 mm N/A CAD
ONU4LKAFB204 N/A Standard N/A Machined Stainless Steel N/A ON – Metal detectable N/A ONU4LK204 N/A 20 mm N/A CAD
1 - 25 of 416 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »