3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bearing Number

Bore Size

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCAFB210-32/FVSL525 N/A Machined Stainless Steel N/A SUC210-32/FVSL525 N/A 2 in N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFB210-32/FVSL613 N/A Machined Stainless Steel N/A SUC210-32/FVSL613 N/A 2 in N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFB210-32/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC210-32/FVSL613 N/A 2 in N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFB204-12/F N/A Machined Stainless Steel N/A SUC204-12/F N/A 3/4 in N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBFB210-32/F N/A Blue Thermoset (Polymer) N/A SUC210-32/F N/A 2 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFB210-32/F N/A Machined Stainless Steel N/A SUC210-32/F N/A 2 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFB210/F N/A Blue Thermoset (Polymer) N/A SUC210/F N/A 50 mm N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFB210/F N/A Machined Stainless Steel N/A SUC210/F N/A 50 mm N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFB210-31/F N/A Blue Thermoset (Polymer) N/A SUC210-31/F N/A 1 15/16 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFB210-31/F N/A Machined Stainless Steel N/A SUC210-31/F N/A 1 15/16 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFB210-30/F N/A Blue Thermoset (Polymer) N/A SUC210-30/F N/A 1 7/8 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFB210-30/F N/A Machined Stainless Steel N/A SUC210-30/F N/A 1 7/8 in N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFB209/F N/A Blue Thermoset (Polymer) N/A SUC209/F N/A 45 mm N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFB209/F N/A Machined Stainless Steel N/A SUC209/F N/A 45 mm N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBFB209-28/F N/A Blue Thermoset (Polymer) N/A SUC209-28/F N/A 1 3/4 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFB209-28/F N/A Machined Stainless Steel N/A SUC209-28/F N/A 1 3/4 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBFB209-27/F N/A Blue Thermoset (Polymer) N/A SUC209-27/F N/A 1 11/16 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFB209-27/F N/A Machined Stainless Steel N/A SUC209-27/F N/A 1 11/16 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBFB209-26/F N/A Blue Thermoset (Polymer) N/A SUC209-26/F N/A 1 5/8 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFB209-26/F N/A Machined Stainless Steel N/A SUC209-26/F N/A 1 5/8 in N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBFB208/F N/A Blue Thermoset (Polymer) N/A SUC208/F N/A 40 mm N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFB208/F N/A Machined Stainless Steel N/A SUC208/F N/A 40 mm N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBFB208-25/F N/A Blue Thermoset (Polymer) N/A SUC208-25/F N/A 1 9/16 in N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFB208-25/F N/A Machined Stainless Steel N/A SUC208-25/F N/A 1 9/16 in N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCBFB208-24/F N/A Blue Thermoset (Polymer) N/A SUC208-24/F N/A 1 1/2 in N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »