3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
SUCBFLQK204-12 | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBFLQK204-12/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLQK204-12/F | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLQK204-12/FVSL525 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLQK204-12/FVSL613 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLSQK204-12/F | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLSQK204-12/FVSL525 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLSQK204-12/FVSL613 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBFLQK204 | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBFLQK204/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLQK204/F | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLQK204/FVSL525 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLQK204/FVSL613 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLSQK204/F | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLSQK204/FVSL525 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCSFLSQK204/FVSL613 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCBFLQK205-14 | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 7/8 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBFLQK205-14/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 7/8 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBFLQK205-15 | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 15/16 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBFLQK205-15/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 15/16 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBFLQK205 | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCBFLQK205/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCSFLQK205/F | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCSFLQK205/FVSL525 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCSFLQK205/FVSL613 | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |