Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 679 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
N/A 25 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
51 - 75 of 679 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »