3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
SUCPLFL204/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCPLFL204/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCPLFL204-12/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCPLFL204-12/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCPLFL205/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCPLFL205/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCPLFL205-16/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCPLFL205-16/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCPLFL206/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCPLFL206/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCPLFL206-19/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCPLFL206-19/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1 3/16 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCPLFL206-20/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCPLFL206-20/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCPLFL207/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 35 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCPLFL207/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 35 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCPLFL207-20/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1 1/4 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCPLFL207-20/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1 1/4 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCPLFL207-23/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1 7/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCPLFL207-23/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1 7/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCPLFL208/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 40 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCPLFL208/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 40 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCPLFL208-24/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1 1/2 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCPLFL208-24/FVSL613 | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1 1/2 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCPLFL209/F | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 45 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |