3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCPLFL204-12/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCPLFL204-12/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCSFL204-12/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCSFL204-12/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCSFL204-12/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCPLFL205-16/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCPLFL205-16/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCSFL205-16/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCSFL205-16/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCSFL205-16/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCPLFL206-19/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCPLFL206-19/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSFL206-19/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSFL206-19/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSFL206-19/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCPLFL206-20/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCPLFL206-20/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCPLFL207-20/F N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCPLFL207-20/FVSL613 N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSFL206-20/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSFL206-20/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSFL206-20/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSFL207-20/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSFL207-20/FVSL525 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSFL207-20/FVSL613 N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
1 - 25 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4