3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

SUCBFLQK204-12 N/A Blue Thermoset (Polymer) N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBFLQK204-12/FVSL613 N/A Blue Thermoset (Polymer) N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBFLQK204 N/A Blue Thermoset (Polymer) N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBFLQK204/FVSL613 N/A Blue Thermoset (Polymer) N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBFLQK205-14 N/A Blue Thermoset (Polymer) N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK205-14/FVSL613 N/A Blue Thermoset (Polymer) N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK205-15 N/A Blue Thermoset (Polymer) N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK205-15/FVSL613 N/A Blue Thermoset (Polymer) N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK205 N/A Blue Thermoset (Polymer) N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK205/FVSL613 N/A Blue Thermoset (Polymer) N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK205-16 N/A Blue Thermoset (Polymer) N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK205-16/FVSL613 N/A Blue Thermoset (Polymer) N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCBFLQK206-18 N/A Blue Thermoset (Polymer) N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK206-18/FVSL613 N/A Blue Thermoset (Polymer) N/A 1 1/8 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK206 N/A Blue Thermoset (Polymer) N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK206/FVSL613 N/A Blue Thermoset (Polymer) N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK206-19 N/A Blue Thermoset (Polymer) N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK206-19/FVSL613 N/A Blue Thermoset (Polymer) N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK206-20 N/A Blue Thermoset (Polymer) N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK206-20/FVSL613 N/A Blue Thermoset (Polymer) N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCBFLQK207-20 N/A Blue Thermoset (Polymer) N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFLQK207-20/FVSL613 N/A Blue Thermoset (Polymer) N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFLQK207-21 N/A Blue Thermoset (Polymer) N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFLQK207-21/FVSL613 N/A Blue Thermoset (Polymer) N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCBFLQK207-22 N/A Blue Thermoset (Polymer) N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2