3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCAFL206-19/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAFL206-19/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAFL206-20/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAFL206-20/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAFL206-20/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCAFL207/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-20/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-20/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-20/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-21/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-21/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-21/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-22/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-22/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-22/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-23/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-23/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL207-23/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCAFL208/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFL208/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFL208/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFL208-24/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCAFL208-24/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
26 - 50 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »