3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Lubrication Type |
Bore Size |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
SUCAFL207-23/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 7/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAFL207-23/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 7/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAFL207-23/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 7/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBFL207-23/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 7/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCBFL207-23/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 7/16 in | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCAFL208-24/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 1/2 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAFL208-24/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/2 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAFL208-24/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 1/2 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCBFL208-24/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 1/2 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCBFL208-24/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 1/2 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAFL208-25/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 9/16 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAFL208-25/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 9/16 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAFL208-25/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 9/16 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCBFL208-25/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 9/16 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCBFL208-25/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 9/16 in | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCAFL209-26/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 5/8 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAFL209-26/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 5/8 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAFL209-26/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 5/8 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCBFL209-26/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 5/8 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCBFL209-26/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 5/8 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAFL209-27/F | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1 11/16 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAFL209-27/FVSL525 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 11/16 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCAFL209-27/FVSL613 | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1 11/16 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCBFL209-27/F | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1 11/16 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCBFL209-27/FVSL613 | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1 11/16 in | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |