3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

Sort by
SUCAFL209-28/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFL209-28/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFL209-28/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBFL209-28/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCBFL209-28/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCAFL210-30/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-30/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-30/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFL210-30/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFL210-30/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-31/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-31/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-31/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFL210-31/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFL210-31/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-32/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-32/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL210-32/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFL210-32/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCBFL210-32/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCAFL204/F N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAFL204/FVSL525 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCAFL204/FVSL613 N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBFL204/F N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCBFL204/FVSL613 N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »