3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Clear
Filter
Bore d (mm)
Bore d (in)
O.D. D (mm)
O.D. D (in)
Width B (mm)
Width B (in)
Dynamic Load Rating C1 (kN)
Dynamic Load Rating C1 (lbf)
Thermal Speed Ratings - Oil (rpm)
Thermal Speed Ratings - Grease (rpm)
Timken Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
A-5220-WS | N/A 100 mm3.937 in | N/A 180.000 mm7.0866 in | N/A 60.325 mm2.3750 in | N/A 121.133 mm4.7690 in | N/A 594 kN134000 lbf | N/A 474 kN107000 lbf | N/A 2800 rpm | N/A 2500 rpm | N/A WS |
N/A ![]() |
A-5222-WS | N/A 110 mm4.3307 in | N/A 200.000 mm7.8740 in | N/A 69.850 mm2.7500 in | N/A 133.078 mm5.2393 in | N/A 790 kN178000 lbf | N/A 612 kN138000 lbf | N/A 2400 rpm | N/A 2100 rpm | N/A WS |
N/A ![]() |
A-5224-WS | N/A 120 mm4.7244 in | N/A 215.000 mm8.4646 in | N/A 76.200 mm3.0000 in | N/A 145.265 mm5.7191 in | N/A 952 kN214000 lbf | N/A 707 kN159000 lbf | N/A 2200 rpm | N/A 1900 rpm | N/A WS |
N/A ![]() |
A-5226-WS | N/A 130 mm5.1181 in | N/A 230.000 mm9.0551 in | N/A 79.375 mm3.1250 in | N/A 155.115 mm6.1069 in | N/A 1070 kN240000 lbf | N/A 795 kN179000 lbf | N/A 2000 rpm | N/A 1700 rpm | N/A WS |
N/A ![]() |
A-5228-WS | N/A 140 mm5.5118 in | N/A 250.000 mm9.8425 in | N/A 82.550 mm3.2500 in | N/A 168.603 mm6.6379 in | N/A 1210 kN272000 lbf | N/A 899 kN202000 lbf | N/A 1700 rpm | N/A 1600 rpm | N/A WS |
N/A ![]() |
A-5230-WS | N/A 150 mm5.9055 in | N/A 270.000 mm10.6299 in | N/A 88.900 mm3.5000 in | N/A 181.696 mm7.1534 in | N/A 1470 kN330000 lbf | N/A 1080 kN243000 lbf | N/A 1500 rpm | N/A 1400 rpm | N/A WS |
N/A ![]() |
A-5232-WS | N/A 160 mm6.2992 in | N/A 290.000 mm11.4173 in | N/A 98.425 mm3.8750 in | N/A 193.787 mm7.6294 in | N/A 1750 kN394000 lbf | N/A 1270 kN285000 lbf | N/A 1400 rpm | N/A 1200 rpm | N/A WS |
N/A ![]() |
A-5234-WS | N/A 170 mm6.6929 in | N/A 310.000 mm12.2047 in | N/A 104.775 mm4.1250 in | N/A 205.636 mm8.0959 in | N/A 2040 kN459000 lbf | N/A 1450 kN326000 lbf | N/A 1200 rpm | N/A 1100 rpm | N/A WS |
N/A ![]() |
A-5236-WS | N/A 180 mm7.0866 in | N/A 320.000 mm12.5984 in | N/A 107.950 mm4.2500 in | N/A 216.441 mm8.5213 in | N/A 2130 kN479000 lbf | N/A 1510 kN341000 lbf | N/A 1200 rpm | N/A 1100 rpm | N/A WS |
N/A ![]() |
A-5238-WS | N/A 190 mm7.4803 in | N/A 340.000 mm13.3858 in | N/A 114.300 mm4.5000 in | N/A 229.105 mm9.0199 in | N/A 2340 kN526000 lbf | N/A 1670 kN376000 lbf | N/A 1100 rpm | N/A 1010 rpm | N/A WS |
N/A ![]() |
A-5240-WM | N/A 200 mm7.874 in | N/A 360.000 mm14.1732 in | N/A 120.650 mm4.7500 in | N/A 242.369 mm9.5421 in | N/A 2370 kN534000 lbf | N/A 1600 kN360000 lbf | N/A 1100 rpm | N/A 990 rpm | N/A WM |
N/A ![]() |
A-5244-WM | N/A 220 mm8.6614 in | N/A 400.000 mm15.7480 in | N/A 133.350 mm5.2500 in | N/A 266.078 mm10.4755 in | N/A 3340 kN750000 lbf | N/A 2300 kN517000 lbf | N/A 860 rpm | N/A 790 rpm | N/A WM |
N/A ![]() |
A-5248-WM | N/A 240 mm9.4488 in | N/A 440.000 mm17.3228 in | N/A 146.050 mm5.7500 in | N/A 291.368 mm11.4712 in | N/A 4010 kN902000 lbf | N/A 2750 kN619000 lbf | N/A 750 rpm | N/A 690 rpm | N/A WM |
N/A ![]() |