Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Four-Row
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Four-Row > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Four-Row

For CAD models and more information, click Directly on the part number below.


Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.





Add To Cart Request Quote
   
  Results 26 - 50 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

200RYL1585W30BC3 200 mm 290 mm
11.4173
in
192 mm
7.5591
in
192 mm
7.5591
in
226 mm
8.8976
in
3208000 N
720000
lbf
1774000 N
398000
lbf
RY-6
200RYL1585W30BC4 200 mm 290 mm
11.4173
in
192 mm
7.5591
in
192 mm
7.5591
in
226 mm
8.8976
in
3208000 N
720000
lbf
1774000 N
398000
lbf
RY-6
220RYL1621 220 mm 310 mm
12.2047
in
192 mm
7.5591
in
192 mm
7.5591
in
246 mm
9.6850
in
3432000 N
772000
lbf
1840000 N
414000
lbf
RY-6
220RYL1621W30BC3 220 mm 310 mm
12.2047
in
192 mm
7.5591
in
192 mm
7.5591
in
246 mm
9.6850
in
3432000 N
772000
lbf
1840000 N
414000
lbf
RY-6
220RYL1621W30BC4 220 mm 310 mm
12.2047
in
192 mm
7.5591
in
192 mm
7.5591
in
246 mm
9.6850
in
3432000 N
772000
lbf
1840000 N
414000
lbf
RY-6
220RY1683 220 mm 340 mm
13.3858
in
218 mm
8.5827
in
218 mm
8.5827
in
257.18 mm
10.1252
in
4160000 N
932000
lbf
2320000 N
522000
lbf
RY-1
230RYL1667 230 mm 330 mm
12.9921
in
206 mm
8.1102
in
206 mm
8.1102
in
260 mm
10.2362
in
3988000 N
896000
lbf
2120000 N
478000
lbf
RY-6
230RYL1667W30BC3 230 mm 330 mm
12.9921
in
206 mm
8.1102
in
206 mm
8.1102
in
260 mm
10.2362
in
3988000 N
896000
lbf
2120000 N
478000
lbf
RY-6
230RYL1667W30BC4 230 mm 330 mm
12.9921
in
206 mm
8.1102
in
206 mm
8.1102
in
260 mm
10.2362
in
3988000 N
896000
lbf
2120000 N
478000
lbf
RY-6
240RY1668 240 mm 330 mm
12.9921
in
220 mm
8.6614
in
220 mm
8.6614
in
270 mm
10.6299
in
4320000 N
972000
lbf
1924000 N
432000
lbf
RY-1
250RY1681 250 mm 340 mm
13.3858
in
230 mm
9.0551
in
230 mm
9.0551
in
276 mm
10.8661
in
4521000 N
1016000
lbf
1952000 N
438800
lbf
RY-1
260RYL1744 260 mm 370 mm
14.5669
in
220 mm
8.6614
in
220 mm
8.6614
in
292 mm
11.4961
in
5040000 N
1132000
lbf
2580000 N
582000
lbf
RY-6
260RYL1744W30BC3 260 mm 370 mm
14.5669
in
220 mm
8.6614
in
220 mm
8.6614
in
292 mm
11.4961
in
5040000 N
1132000
lbf
2580000 N
582000
lbf
RY-6
260RYL1744W30BC4 260 mm 370 mm
14.5669
in
220 mm
8.6614
in
220 mm
8.6614
in
292 mm
11.4961
in
5040000 N
1132000
lbf
2580000 N
582000
lbf
RY-6
260RY1763 260 mm 380 mm
14.9606
in
280 mm
11.0236
in
280 mm
11.0236
in
294 mm
11.5748
in
6280000 N
1412000
lbf
3240000 N
728000
lbf
RY-2
280RYL1783 280 mm 390 mm
15.3543
in
220 mm
8.6614
in
220 mm
8.6614
in
312 mm
12.2835
in
5200000 N
1176000
lbf
2620000 N
590000
lbf
RY-6
280RYL1782 280 mm 390 mm
15.3543
in
275 mm
10.8268
in
275 mm
10.8268
in
308 mm
12.1260
in
7020000 N
1578000
lbf
3049000 N
685500
lbf
RY-3
280RYL1783W30BC3 280 mm 390 mm
15.3543
in
220 mm
8.6614
in
220 mm
8.6614
in
312 mm
12.2835
in
5200000 N
1176000
lbf
2620000 N
590000
lbf
RY-6
280RYL1783W30BC4 280 mm 390 mm
15.3543
in
220 mm
8.6614
in
220 mm
8.6614
in
312 mm
12.2835
in
5200000 N
1176000
lbf
2620000 N
590000
lbf
RY-6
300RX1846 300 mm 420 mm
16.5354
in
300 mm
11.8110
in
300 mm
11.8110
in
332 mm
13.0709
in
8720000 N
1960000
lbf
4140000 N
932000
lbf
RX-1
300RXL1845 300 mm 420 mm
16.5354
in
300 mm
11.8110
in
300 mm
11.8110
in
332 mm
13.0709
in
8360000 N
1880000
lbf
4080000 N
918000
lbf
RX-2
300RX1846C5 300 mm 420 mm
16.5354
in
300 mm
11.8110
in
300 mm
11.8110
in
332 mm
13.0709
in
8720000 N
1960000
lbf
4140000 N
932000
lbf
RX-1
300RY2002 300 mm 500 mm
19.685
in
360 mm
14.1732
in
360 mm
14.1732
in
354.25 mm
13.9469
in
10160000 N
2288000
lbf
6200000 N
1392000
lbf
RY-2
330RX1922 330 mm 460 mm
18.1102
in
340 mm
13.3858
in
340 mm
13.3858
in
365 mm
14.3701
in
10840000 N
2440000
lbf
4980000 N
1120000
lbf
RX-1
340RX1965A 340.000 mm 480 mm
18.8976
in
310 mm
12.2047
in
310 mm
12.2047
in
378 mm
14.8819
in
9640000 N
2164000
lbf
4660000 N
1048000
lbf
RX-5
  Results 26 - 50 of 110 1 2 3 4 5 
<