Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
340RYL1963 | Bore d N/A 340.000 mm | O.D. D N/A 480 mm18.8976 in | Width B N/A 350 mm13.7795 in | Width C N/A 350 mm13.7795 in | DUR/DOR F/E N/A 378 mm14.8819 in | Static Load Rating Co N/A 10880000 N2444000 lbf | Dynamic Load Rating C1 N/A 5180000 N1162000 lbf | Type N/A RY-3 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
340RX1965AC2 | Bore d N/A 340.000 mm | O.D. D N/A 480 mm18.8976 in | Width B N/A 310 mm12.2047 in | Width C N/A 310 mm12.2047 in | DUR/DOR F/E N/A 378 mm14.8819 in | Static Load Rating Co N/A 9640000 N2164000 lbf | Dynamic Load Rating C1 N/A 4660000 N1048000 lbf | Type N/A RX-5 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
370RX2045 | Bore d N/A 370 mm | O.D. D N/A 520 mm20.4724 in | Width B N/A 380 mm14.9606 in | Width C N/A 380 mm14.9606 in | DUR/DOR F/E N/A 409 mm16.1024 in | Static Load Rating Co N/A 14040000 N3156000 lbf | Dynamic Load Rating C1 N/A 6500000 N1460000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
380RX2089 | Bore d N/A 380 mm | O.D. D N/A 540 mm21.2598 in | Width B N/A 300 mm11.8110 in | Width C N/A 300 mm11.8110 in | DUR/DOR F/E N/A 421 mm16.5748 in | Static Load Rating Co N/A 10560000 N2368000 lbf | Dynamic Load Rating C1 N/A 5420000 N1218000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
380RX2086A | Bore d N/A 380 mm | O.D. D N/A 540 mm21.2598 in | Width B N/A 400 mm15.7480 in | Width C N/A 380 mm14.9606 in | DUR/DOR F/E N/A 422 mm16.6142 in | Static Load Rating Co N/A 14360000 N3228000 lbf | Dynamic Load Rating C1 N/A 6840000 N1536000 lbf | Type N/A RX-6 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
380RX2087 | Bore d N/A 380 mm | O.D. D N/A 540 mm21.2598 in | Width B N/A 400 mm15.7480 in | Width C N/A 400 mm15.7480 in | DUR/DOR F/E N/A 422 mm16.6142 in | Static Load Rating Co N/A 14760000 N3316000 lbf | Dynamic Load Rating C1 N/A 6900000 N1552000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
390RX2088 | Bore d N/A 390 mm | O.D. D N/A 540 mm21.2598 in | Width B N/A 320 mm12.5984 in | Width C N/A 320 mm12.5984 in | DUR/DOR F/E N/A 431 mm16.9685 in | Static Load Rating Co N/A 11440000 N2576000 lbf | Dynamic Load Rating C1 N/A 5540000 N1248000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
390RY2103 | Bore d N/A 390 mm | O.D. D N/A 550 mm21.6535 in | Width B N/A 400 mm15.7480 in | Width C N/A 400 mm15.7480 in | DUR/DOR F/E N/A 432.204 mm17.0159 in | Static Load Rating Co N/A 13960000 N3136000 lbf | Dynamic Load Rating C1 N/A 6680000 N1500000 lbf | Type N/A RY-2 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
400RX2123 | Bore d N/A 400 mm | O.D. D N/A 560 mm22.0472 in | Width B N/A 410 mm16.1417 in | Width C N/A 410 mm16.1417 in | DUR/DOR F/E N/A 445 mm17.5197 in | Static Load Rating Co N/A 16440000 N3700000 lbf | Dynamic Load Rating C1 N/A 7460000 N1676000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
400RX2123CF1 | Bore d N/A 400 mm | O.D. D N/A 560 mm22.0472 in | Width B N/A 410 mm16.1417 in | Width C N/A 410 mm16.1417 in | DUR/DOR F/E N/A 445 mm17.5197 in | Static Load Rating Co N/A 16440000 N3700000 lbf | Dynamic Load Rating C1 N/A 7460000 N1676000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
431RX2141 | Bore d N/A 431.5 mm | O.D. D N/A 571.500 mm22.5000 in | Width B N/A 300 mm11.8110 in | Width C N/A 300 mm11.8110 in | DUR/DOR F/E N/A 465 mm18.3071 in | Static Load Rating Co N/A 10600000 N2388000 lbf | Dynamic Load Rating C1 N/A 5200000 N1170000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
440RX2245 | Bore d N/A 440 mm | O.D. D N/A 620 mm24.4094 in | Width B N/A 450 mm17.7165 in | Width C N/A 450 mm17.7165 in | DUR/DOR F/E N/A 487 mm19.1732 in | Static Load Rating Co N/A 20200000 N4560000 lbf | Dynamic Load Rating C1 N/A 9100000 N2040000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
460RX2371 | Bore d N/A 460 mm | O.D. D N/A 685 mm26.9685 in | Width B N/A 400 mm15.7480 in | Width C N/A 400 mm15.7480 in | DUR/DOR F/E N/A 518 mm20.3937 in | Static Load Rating Co N/A 15880000 N3576000 lbf | Dynamic Load Rating C1 N/A 8780000 N1972000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
480RX2303B | Bore d N/A 480 mm | O.D. D N/A 650 mm25.5906 in | Width B N/A 450 mm17.7165 in | Width C N/A 450 mm17.7165 in | DUR/DOR F/E N/A 525 mm20.6693 in | Static Load Rating Co N/A 21960000 N4920000 lbf | Dynamic Load Rating C1 N/A 9540000 N2140000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
500RX2345A | Bore d N/A 500 mm | O.D. D N/A 670 mm26.3780 in | Width B N/A 485 mm19.0945 in | Width C N/A 450 mm17.7165 in | DUR/DOR F/E N/A 540 mm21.2598 in | Static Load Rating Co N/A 22200000 N5000000 lbf | Dynamic Load Rating C1 N/A 9520000 N2140000 lbf | Type N/A RX-4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
500RX2345AC2 | Bore d N/A 500 mm | O.D. D N/A 670 mm26.3780 in | Width B N/A 485 mm19.0945 in | Width C N/A 450 mm17.7165 in | DUR/DOR F/E N/A 540 mm21.2598 in | Static Load Rating Co N/A 22200000 N5000000 lbf | Dynamic Load Rating C1 N/A 9520000 N2140000 lbf | Type N/A RX-4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
500RX2422 | Bore d N/A 500 mm | O.D. D N/A 710 mm27.9528 in | Width B N/A 480 mm18.8976 in | Width C N/A 480 mm18.8976 in | DUR/DOR F/E N/A 558 mm21.9685 in | Static Load Rating Co N/A 23800000 N5360000 lbf | Dynamic Load Rating C1 N/A 10780000 N2420000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
500RX2443 | Bore d N/A 500 mm | O.D. D N/A 720 mm28.3465 in | Width B N/A 530 mm20.8661 in | Width C N/A 530 mm20.8661 in | DUR/DOR F/E N/A 568 mm22.3622 in | Static Load Rating Co N/A 28680000 N6440000 lbf | Dynamic Load Rating C1 N/A 12440000 N2800000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
510RX2364 | Bore d N/A 510 mm | O.D. D N/A 680 mm26.7717 in | Width B N/A 500 mm19.6850 in | Width C N/A 500 mm19.6850 in | DUR/DOR F/E N/A 560 mm22.0472 in | Static Load Rating Co N/A 26040000 N5840000 lbf | Dynamic Load Rating C1 N/A 10280000 N2320000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
510RX2461 | Bore d N/A 510 mm | O.D. D N/A 730 mm28.7402 in | Width B N/A 520 mm20.4724 in | Width C N/A 520 mm20.4724 in | DUR/DOR F/E N/A 569 mm22.4016 in | Static Load Rating Co N/A 27280000 N6120000 lbf | Dynamic Load Rating C1 N/A 12680000 N2860000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
530RX2522 | Bore d N/A 530 mm | O.D. D N/A 760 mm29.9213 in | Width B N/A 520 mm20.4724 in | Width C N/A 520 mm20.4724 in | DUR/DOR F/E N/A 587 mm23.1102 in | Static Load Rating Co N/A 27680000 N6240000 lbf | Dynamic Load Rating C1 N/A 13080000 N2940000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
550RX2484 | Bore d N/A 550 mm | O.D. D N/A 740 mm29.1339 in | Width B N/A 510 mm20.0787 in | Width C N/A 510 mm20.0787 in | DUR/DOR F/E N/A 600 mm23.6220 in | Static Load Rating Co N/A 28400000 N6400000 lbf | Dynamic Load Rating C1 N/A 11780000 N2640000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
560RX2644 | Bore d N/A 560 mm | O.D. D N/A 820 mm32.2835 in | Width B N/A 600 mm23.6220 in | Width C N/A 600 mm23.6220 in | DUR/DOR F/E N/A 625 mm24.6063 in | Static Load Rating Co N/A 34240000 N7720000 lbf | Dynamic Load Rating C1 N/A 16180000 N3640000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
571RX2622 | Bore d N/A 571.1 mm | O.D. D N/A 812.97 mm32.0067 in | Width B N/A 594 mm23.3858 in | Width C N/A 594 mm23.3858 in | DUR/DOR F/E N/A 636 mm25.0394 in | Static Load Rating Co N/A 35000000 N7880000 lbf | Dynamic Load Rating C1 N/A 15440000 N3480000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
600RX2643A | Bore d N/A 600 mm | O.D. D N/A 820 mm32.2835 in | Width B N/A 575 mm22.6378 in | Width C N/A 575 mm22.6378 in | DUR/DOR F/E N/A 660 mm25.9843 in | Static Load Rating Co N/A 36120000 N8120000 lbf | Dynamic Load Rating C1 N/A 14780000 N3320000 lbf | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |