3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C - Dynamic Radial Rating (N)
C - Dynamic Radial Rating (lbf)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
105RU32R3 | N/A 105.00 mm4.1339 in | N/A 190.00 mm7.4803 in | N/A 65.088 mm2.5625 in | N/A 65.088 mm2.5625 in | N/A 640000 N144000 lbf | N/A 471000 N106000 lbf | N/A 2400 | N/A 2700 | N/A 2 mm0.100 in |
N/A ![]() |
140RU51R3 | N/A 140 mm5.5118 in | N/A 220.00 mm8.6614 in | N/A 36.00 mm1.4173 in | N/A 36.000 mm1.4173 in | N/A 301000 N67700 lbf | N/A 242000 N54400 lbf | N/A 1700 | N/A 2000 | N/A 2 mm0.100 in |
N/A ![]() |
140RU93R3 | N/A 140 mm5.5118 in | N/A 300 mm11.811 in | N/A 114.300 mm4.5000 in | N/A 114.300 mm4.5000 in | N/A 841000 N189000 lbf | N/A 732000 N165000 lbf | N/A 1900 | N/A 2200 | N/A 4 mm0.200 in |
N/A ![]() |
140RU93R6 | N/A 140 mm5.5118 in | N/A 300 mm11.811 in | N/A 114.300 mm4.5000 in | N/A 114.300 mm4.5000 in | N/A 841000 N189000 lbf | N/A 732000 N165000 lbf | N/A 1900 | N/A 2200 | N/A 4 mm0.200 in |
N/A ![]() |
150RU51OO771R3 | N/A 150 mm5.9055 in | N/A 235.00 mm9.2520 in | N/A 38.00 mm1.4961 in | N/A 38.00 mm1.4961 in | N/A 397000 N89200 lbf | N/A 306000 N68800 lbf | N/A 1600 | N/A 1900 | N/A 2 mm0.100 in |
N/A ![]() |
150RU91OO771R3 | N/A 150 mm5.9055 in | N/A 235.00 mm9.2520 in | N/A 66.700 mm2.6260 in | N/A 66.700 mm2.6260 in | N/A 900000 N202000 lbf | N/A 577000 N130000 lbf | N/A 1600 | N/A 1800 | N/A 2 mm0.100 in |
N/A ![]() |
150RU03AA781R3 | N/A 150 mm5.9055 in | N/A 320.000 mm12.5984 in | N/A 65.000 mm2.5591 in | N/A 65.000 mm2.5591 in | N/A 804000 N181000 lbf | N/A 711000 N160000 lbf | N/A 1300 | N/A 1600 | N/A 3 mm0.100 in |
N/A ![]() |
160RU91R3 | N/A 160 mm6.2992 in | N/A 250 mm9.8425 in | N/A 73.025 mm2.8750 in | N/A 73.025 mm2.8750 in | N/A 1060000 N238000 lbf | N/A 666000 N150000 lbf | N/A 1500 | N/A 1700 | N/A 2 mm0.100 in |
N/A ![]() |
160RU91R4 | N/A 160 mm6.2992 in | N/A 250 mm9.8425 in | N/A 73.025 mm2.8750 in | N/A 73.025 mm2.8750 in | N/A 1060000 N238000 lbf | N/A 666000 N150000 lbf | N/A 1500 | N/A 1700 | N/A 2 mm0.100 in |
N/A ![]() |
170RU30OO771R3 | N/A 170 mm6.6929 in | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 1020000 N229000 lbf | N/A 640000 N144000 lbf | N/A 1400 | N/A 1600 | N/A 2.800 mm0.100 in |
N/A ![]() |
170RU51 | N/A 170 mm6.6929 in | N/A 265.000 mm10.4331 in | N/A 42.00 mm1.6535 in | N/A 42.000 mm1.6535 in | N/A 521000 N117000 lbf | N/A 438000 N98500 lbf | N/A 1300 | N/A 1600 | N/A 2.5 mm0.100 in |
N/A ![]() |
170RU51R3 | N/A 170 mm6.6929 in | N/A 265.000 mm10.4331 in | N/A 42.00 mm1.6535 in | N/A 42.000 mm1.6535 in | N/A 482000 N108000 lbf | N/A 368000 N82700 lbf | N/A 1400 | N/A 1600 | N/A 2.5 mm0.100 in |
N/A ![]() |
170RU91R3 | N/A 170 mm6.6929 in | N/A 265.000 mm10.4331 in | N/A 76.200 mm3.0000 in | N/A 76.200 mm3.0000 in | N/A 1180000 N265000 lbf | N/A 739000 N166000 lbf | N/A 1400 | N/A 1500 | N/A 2.5 mm0.100 in |
N/A ![]() |
170RU93R3 | N/A 170 mm6.6929 in | N/A 360 mm14.1732 in | N/A 139.700 mm5.5000 in | N/A 139.700 mm5.5000 in | N/A 2580000 N580000 lbf | N/A 1830000 N411000 lbf | N/A 1100 | N/A 1200 | N/A 4 mm0.200 in |
N/A ![]() |
180RJ51R3 | N/A 180 mm7.0866 in | N/A 280 mm11.0236 in | N/A 44.000 mm1.7323 in | N/A 44.000 mm1.7323 in | N/A 586000 N132000 lbf | N/A 434000 N97600 lbf | N/A 1300 | N/A 1500 | N/A 2.5 mm0.100 in |
N/A ![]() |
180RU51R3 | N/A 180 mm7.0866 in | N/A 280 mm11.0236 in | N/A 44.000 mm1.7323 in | N/A 44.000 mm1.7323 in | N/A 586000 N132000 lbf | N/A 434000 N97600 lbf | N/A 1300 | N/A 1500 | N/A 2.5 mm0.100 in |
N/A ![]() |
180RU91AO774R3 | N/A 180 mm7.0866 in | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.550 mm3.2500 in | N/A 1420000 N319000 lbf | N/A 863000 N194000 lbf | N/A 1200 | N/A 1400 | N/A 2.5 mm0.100 in |
N/A ![]() |
180RU91R3 | N/A 180 mm7.0866 in | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.550 mm3.2500 in | N/A 1420000 N319000 lbf | N/A 863000 N194000 lbf | N/A 1200 | N/A 1400 | N/A 3.200 mm0.100 in |
N/A ![]() |
190RU30OA107R3 | N/A 190 mm7.4803 in | N/A 290.000 mm11.4173 in | N/A 75 mm2.9528 in | N/A 75 mm2.9528 in | N/A 1320000 N297000 lbf | N/A 807000 N181000 lbf | N/A 1200 | N/A 1300 | N/A 2 mm0.100 in |
N/A ![]() |
190RU30OA107R4 | N/A 190 mm7.4803 in | N/A 290.000 mm11.4173 in | N/A 75 mm2.9528 in | N/A 75 mm2.9528 in | N/A 1320000 N297000 lbf | N/A 807000 N181000 lbf | N/A 1200 | N/A 1300 | N/A 2 mm0.100 in |
N/A ![]() |
190RU91AA774R2 | N/A 190 mm7.4803 in | N/A 300 mm11.811 in | N/A 85.725 mm3.3750 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 | N/A 1300 | N/A 2.5 mm0.100 in |
N/A ![]() |
190RU91AA774R3 | N/A 190 mm7.4803 in | N/A 300 mm11.811 in | N/A 85.725 mm3.3750 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 | N/A 1300 | N/A 2.5 mm0.100 in |
N/A ![]() |
190RU91OC107R3 | N/A 190 mm7.4803 in | N/A 300 mm11.811 in | N/A 85.725 mm3.3750 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 | N/A 1300 | N/A 3.200 mm0.100 in |
N/A ![]() |
190RU91R3 | N/A 190 mm7.4803 in | N/A 300 mm11.811 in | N/A 85.700 mm3.3740 in | N/A 85.700 mm3.3740 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 | N/A 1300 | N/A 2.5 mm0.100 in |
N/A ![]() |
190RU91R4 | N/A 190 mm7.4803 in | N/A 300 mm11.811 in | N/A 85.700 mm3.3740 in | N/A 85.700 mm3.3740 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 | N/A 1300 | N/A 2.5 mm0.100 in |
N/A ![]() |