3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

240RU30R3 N/A 240.000 mm9.4488 in N/A 360.000 mm14.1732 in N/A 92.000 mm3.6220 in N/A 92.000 mm3.6220 in N/A 2170000 N488000 lbf N/A 1220000 N274000 lbf N/A 840 N/A 940 N/A 2.5 mm0.100 in N/A CAD
240RU91AO132R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 108.000 mm4.2520 in N/A 108.000 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 3.00 mm0.100 in N/A CAD
240RU91OA107R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 4.000 mm0.200 in N/A CAD
240RU91OC103R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 108.000 mm4.2520 in N/A 108.000 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 3.00 mm0.100 in N/A CAD
240RU91R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 870 N/A 4.000 mm0.200 in N/A CAD
240RU91R6 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 108.000 mm4.2520 in N/A 108.000 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 3.00 mm0.100 in N/A CAD
240RU91OE1284R3 N/A 240.000 mm9.4488 in N/A 400 mm15.748 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 780 N/A 870 N/A 4.000 mm0.200 in N/A CAD
250RU91R3 N/A 250.000 mm9.8425 in N/A 410.000 mm16.1417 in N/A 111.125 mm4.3750 in N/A 111.125 mm4.3750 in N/A 2720000 N611000 lbf N/A 1680000 N378000 lbf N/A 770 N/A 850 N/A 3.00 mm0.100 in N/A CAD
250RU93AA774R3 N/A 250.000 mm9.8425 in N/A 520.000 mm20.4724 in N/A 196.850 mm7.7500 in N/A 196.850 mm7.7500 in N/A 5470000 N1230000 lbf N/A 3520000 N791000 lbf N/A 610 N/A 660 N/A 5.100 mm0.200 in N/A CAD
260RU30OC1268R3 N/A 260 mm10.2362 in N/A 400 mm15.748 in N/A 104.000 mm4.0945 in N/A 104.000 mm4.0945 in N/A 2630000 N591000 lbf N/A 1530000 N344000 lbf N/A 750 N/A 830 N/A 4.000 mm0.200 in N/A CAD
260RU92OA1175R3 N/A 260 mm10.2362 in N/A 480.000 mm18.8976 in N/A 158.750 mm6.2500 in N/A 158.750 mm6.2500 in N/A 4410000 N991000 lbf N/A 2770000 N623000 lbf N/A 640 N/A 700 N/A 5.000 mm0.200 in N/A CAD
280RU30R3 N/A 280.000 mm11.0236 in N/A 420 mm16.5354 in N/A 106.000 mm4.1732 in N/A 106.000 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 N/A 740 N/A 3.00 mm0.100 in N/A CAD
280RU30R4 N/A 280.000 mm11.0236 in N/A 420 mm16.5354 in N/A 106.000 mm4.1732 in N/A 106.000 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 N/A 740 N/A N/A CAD
280RU51R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 63.000 mm2.4803 in N/A 63.000 mm2.4803 in N/A 1340000 N301000 lbf N/A 954000 N214000 lbf N/A 690 N/A 810 N/A 3.00 mm0.100 in N/A CAD
280RU91OD1268 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2410000 N542000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OD1268R2 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OD1268R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OD1268R7 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OE1792R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU92AC1112 N/A 280.000 mm11.0236 in N/A 500.000 mm19.6850 in N/A 165.100 mm6.5000 in N/A 165.100 mm6.5000 in N/A 5180000 N1160000 lbf N/A 3630000 N816000 lbf N/A 570 N/A 610 N/A 4.000 mm0.200 in N/A CAD
280RU92AC1112R3 N/A 280.000 mm11.0236 in N/A 500.000 mm19.6850 in N/A 165.100 mm6.5000 in N/A 165.100 mm6.5000 in N/A 5220000 N1170000 lbf N/A 3150000 N708000 lbf N/A 570 N/A 610 N/A 5.200 mm0.200 in N/A CAD
300RU30OA107R3 N/A 300.000 mm11.8110 in N/A 460.000 mm18.1102 in N/A 118.000 mm4.6457 in N/A 118.000 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 N/A 660 N/A 4.000 mm0.200 in N/A CAD
300RU30R4 N/A 300.000 mm11.8110 in N/A 460.000 mm18.1102 in N/A 118.000 mm4.6457 in N/A 118.000 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 N/A 660 N/A N/A CAD
300RU92AD1112R3 N/A 300.000 mm11.8110 in N/A 540.000 mm21.2598 in N/A 177.800 mm7.0000 in N/A 177.800 mm7.0000 in N/A 6150000 N1380000 lbf N/A 3700000 N832000 lbf N/A 500 N/A 540 N/A 5.200 mm0.200 in N/A CAD
300RU92R3 N/A 300.000 mm11.8110 in N/A 540.000 mm21.2598 in N/A 177.800 mm7.0000 in N/A 177.800 mm7.0000 in N/A 6150000 N1380000 lbf N/A 3700000 N832000 lbf N/A 500 N/A 540 N/A 4.100 mm0.200 in N/A CAD
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4