3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
76 - 87 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

320RU30OA107R3 N/A 320.000 mm12.5984 in N/A 480.000 mm18.8976 in N/A 121.000 mm4.7638 in N/A 121.000 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 N/A 610 N/A 4.000 mm0.200 in N/A CAD
320RU30OC1175R4 N/A 320.000 mm12.5984 in N/A 480.000 mm18.8976 in N/A 121.000 mm4.7638 in N/A 121.000 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 N/A 610 N/A 4.000 mm0.200 in N/A CAD
320RU91R3 N/A 320.000 mm12.5984 in N/A 500.000 mm19.6850 in N/A 130.175 mm5.1250 in N/A 130.175 mm5.1250 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 550 N/A 600 N/A 3.00 mm0.100 in N/A CAD
320RU31OB1268R2 N/A 320.000 mm12.5984 in N/A 540.000 mm21.2598 in N/A 176.000 mm6.9291 in N/A 176.000 mm6.9291 in N/A 5860000 N1320000 lbf N/A 3380000 N760000 lbf N/A 510 N/A 550 N/A 4.100 mm0.200 in N/A CAD
320RU92AC1112R3 N/A 320.000 mm12.5984 in N/A 580.000 mm22.8346 in N/A 190.500 mm7.5000 in N/A 190.500 mm7.5000 in N/A 6790000 N1530000 lbf N/A 4020000 N904000 lbf N/A 470 N/A 500 N/A 4.100 mm0.200 in N/A CAD
340RU30R3 N/A 340.000 mm13.3858 in N/A 520.000 mm20.4724 in N/A 133.000 mm5.2362 in N/A 133.000 mm5.2362 in N/A 4580000 N1030000 lbf N/A 2520000 N567000 lbf N/A 510 N/A 550 N/A 4.100 mm0.200 in N/A CAD
400RU30R3 N/A 400.000 mm15.7480 in N/A 600.000 mm23.6220 in N/A 148.000 mm5.8268 in N/A 148.000 mm5.8268 in N/A 5890000 N1320000 lbf N/A 3070000 N690000 lbf N/A 410 N/A 450 N/A 5.200 mm0.200 in N/A CAD
440RU30OA107R3 N/A 440.000 mm17.3228 in N/A 650.000 mm25.5906 in N/A 157.000 mm6.1811 in N/A 157.000 mm6.1811 in N/A 7270000 N1630000 lbf N/A 3660000 N823000 lbf N/A 350 N/A 380 N/A 6.400 mm0.300 in N/A CAD
530RU30AF1874R3 N/A 530.000 mm20.8661 in N/A 780.000 mm30.7087 in N/A 185.000 mm7.2835 in N/A 185.000 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 N/A 280 N/A N/A CAD
530RU30OB630R3 N/A 530.000 mm20.8661 in N/A 780.000 mm30.7087 in N/A 185.000 mm7.2835 in N/A 185.000 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 N/A 280 N/A 5.100 mm0.200 in N/A CAD
530RU30OB630R4 N/A 530.000 mm20.8661 in N/A 780.000 mm30.7087 in N/A 185.000 mm7.2835 in N/A 185.000 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 N/A 280 N/A 5.100 mm0.200 in N/A CAD
560RJ18R3 N/A 560.000 mm22.0472 in N/A 680.000 mm26.7717 in N/A 56.000 mm2.2047 in N/A 56.000 mm2.2047 in N/A 2310000 N519000 lbf N/A 877000 N197000 lbf N/A 320 N/A 370 N/A 4.100 mm0.200 in N/A CAD
76 - 87 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4