3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
190RU91R4 N/A 190 mm7.4803 in N/A 300 mm11.811 in N/A 85.700 mm3.3740 in N/A 85.700 mm3.3740 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.5 mm0.100 in N/A CAD
190RU92 N/A 190 mm7.4803 in N/A 340.000 mm13.3858 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 N/A 1200 N/A N/A CAD
200RJ91R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU30AO130R3 N/A 203.230 mm8.0012 in N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 N/A 1200 N/A 2.00 mm0.100 in N/A CAD
200RU30R3 N/A 200 mm7.874 in N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 82 mm3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 N/A 1200 N/A 2.00 mm0.100 in N/A CAD
200RU91BO858R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU91CO109R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.800 mm0.100 in N/A CAD
200RU91OB127R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU91R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU91R4 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU92R3 N/A 200 mm7.874 in N/A 360.000 mm14.1732 in N/A 120.700 mm4.7520 in N/A 120.700 mm4.7520 in N/A 2580000 N580000 lbf N/A 1630000 N366000 lbf N/A 940 N/A 1000 N/A 4.000 mm0.200 in N/A CAD
210RU92R3 N/A 210.000 mm8.2677 in N/A 380.000 mm14.9606 in N/A 127.000 mm5.0000 in N/A 127.000 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 N/A 1000 N/A 4.000 mm0.200 in N/A CAD
220RJ51 N/A 220 mm8.6614 in N/A 350.002 mm13.7796 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 841000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A N/A CAD
220RU30R3 N/A 220 mm8.6614 in N/A 340.000 mm13.3858 in N/A 90 mm3.5433 in N/A 90 mm3.5433 in N/A 1950000 N438000 lbf N/A 1150000 N259000 lbf N/A 930 N/A 1000 N/A 2.5 mm0.100 in N/A CAD
220RU51AB909R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A 2.00 mm0.100 in N/A CAD
220RU51BO132R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A 2.5 mm0.100 in N/A CAD
220RU51R3 N/A 220 mm8.6614 in N/A 350.002 mm13.7796 in N/A 51.000 mm2.0079 in N/A 51.000 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 N/A 1100 N/A 2.5 mm0.100 in N/A CAD
220RU91BC1738R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 3.300 mm0.100 in N/A CAD
220RU91OO127R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 2.5 mm0.100 in N/A CAD
220RU91R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 3.200 mm0.100 in N/A CAD
220RU91R4 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 3.300 mm0.100 in N/A CAD
220RU92BA774R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3.00 mm0.100 in N/A CAD
220RU92BB1112R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.350 mm5.2500 in N/A 133.350 mm5.2500 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 4.000 mm0.200 in N/A CAD
220RU92R2 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3.00 mm0.100 in N/A CAD
220RU92R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3.00 mm0.100 in N/A CAD
26 - 50 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4