3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
190RU91R3 N/A 190 mm7.4803 in N/A 300 mm11.811 in N/A 85.700 mm3.3740 in N/A 85.700 mm3.3740 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.5 mm0.100 in N/A CAD
190RU91R4 N/A 190 mm7.4803 in N/A 300 mm11.811 in N/A 85.700 mm3.3740 in N/A 85.700 mm3.3740 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.5 mm0.100 in N/A CAD
190RU91AA774R2 N/A 190 mm7.4803 in N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.5 mm0.100 in N/A CAD
190RU91AA774R3 N/A 190 mm7.4803 in N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 2.5 mm0.100 in N/A CAD
190RU91OC107R3 N/A 190 mm7.4803 in N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 N/A 1300 N/A 3.200 mm0.100 in N/A CAD
200RJ91R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU91BO858R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU91CO109R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.800 mm0.100 in N/A CAD
200RU91OB127R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU91R3 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
200RU91R4 N/A 200 mm7.874 in N/A 320.000 mm12.5984 in N/A 88.900 mm3.5000 in N/A 88.900 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
220RU30R3 N/A 220 mm8.6614 in N/A 340.000 mm13.3858 in N/A 90 mm3.5433 in N/A 90 mm3.5433 in N/A 1950000 N438000 lbf N/A 1150000 N259000 lbf N/A 930 N/A 1000 N/A 2.5 mm0.100 in N/A CAD
240RU30R3 N/A 240.000 mm9.4488 in N/A 360.000 mm14.1732 in N/A 92.000 mm3.6220 in N/A 92.000 mm3.6220 in N/A 2170000 N488000 lbf N/A 1220000 N274000 lbf N/A 840 N/A 940 N/A 2.5 mm0.100 in N/A CAD
220RU91BC1738R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 3.300 mm0.100 in N/A CAD
220RU91OO127R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 2.5 mm0.100 in N/A CAD
220RU91R3 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 3.200 mm0.100 in N/A CAD
220RU91R4 N/A 220 mm8.6614 in N/A 350.000 mm13.7795 in N/A 98.400 mm3.8740 in N/A 98.400 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 N/A 1000 N/A 3.300 mm0.100 in N/A CAD
260RU30OC1268R3 N/A 260 mm10.2362 in N/A 400 mm15.748 in N/A 104.000 mm4.0945 in N/A 104.000 mm4.0945 in N/A 2630000 N591000 lbf N/A 1530000 N344000 lbf N/A 750 N/A 830 N/A 4.000 mm0.200 in N/A CAD
280RU30R3 N/A 280.000 mm11.0236 in N/A 420 mm16.5354 in N/A 106.000 mm4.1732 in N/A 106.000 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 N/A 740 N/A 3.00 mm0.100 in N/A CAD
280RU30R4 N/A 280.000 mm11.0236 in N/A 420 mm16.5354 in N/A 106.000 mm4.1732 in N/A 106.000 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 N/A 740 N/A N/A CAD
240RU91OE1284R3 N/A 240.000 mm9.4488 in N/A 400 mm15.748 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 780 N/A 870 N/A 4.000 mm0.200 in N/A CAD
240RU91OA107R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 4.000 mm0.200 in N/A CAD
240RU91R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 870 N/A 4.000 mm0.200 in N/A CAD
240RU91R6 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 108.000 mm4.2520 in N/A 108.000 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 3.00 mm0.100 in N/A CAD
240RU91OC103R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 108.000 mm4.2520 in N/A 108.000 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 3.00 mm0.100 in N/A CAD
26 - 50 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4