3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
240RU91AO132R3 N/A 240.000 mm9.4488 in N/A 390.000 mm15.3543 in N/A 108.000 mm4.2520 in N/A 108.000 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 3.00 mm0.100 in N/A CAD
250RU91R3 N/A 250.000 mm9.8425 in N/A 410.000 mm16.1417 in N/A 111.125 mm4.3750 in N/A 111.125 mm4.3750 in N/A 2720000 N611000 lbf N/A 1680000 N378000 lbf N/A 770 N/A 850 N/A 3.00 mm0.100 in N/A CAD
190RJ92R4 N/A 190 mm7.4803 in N/A 340.000 mm13.3858 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 N/A 1200 N/A 3.00 mm0.100 in N/A CAD
190RU92 N/A 190 mm7.4803 in N/A 340.000 mm13.3858 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 N/A 1200 N/A N/A CAD
140RU93R3 N/A 140.00 mm5.5118 in N/A 300 mm11.811 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 N/A 2200 N/A 4.000 mm0.200 in N/A CAD
140RU93R6 N/A 140.00 mm5.5118 in N/A 300 mm11.811 in N/A 114.300 mm4.5000 in N/A 114.300 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 N/A 2200 N/A 4.000 mm0.200 in N/A CAD
300RU30OA107R3 N/A 300.000 mm11.8110 in N/A 460.000 mm18.1102 in N/A 118.000 mm4.6457 in N/A 118.000 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 N/A 660 N/A 4.000 mm0.200 in N/A CAD
300RU30R4 N/A 300.000 mm11.8110 in N/A 460.000 mm18.1102 in N/A 118.000 mm4.6457 in N/A 118.000 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 N/A 660 N/A N/A CAD
200RU92R3 N/A 200 mm7.874 in N/A 360.000 mm14.1732 in N/A 120.700 mm4.7520 in N/A 120.700 mm4.7520 in N/A 2580000 N580000 lbf N/A 1630000 N366000 lbf N/A 940 N/A 1000 N/A 4.000 mm0.200 in N/A CAD
320RU30OA107R3 N/A 320.000 mm12.5984 in N/A 480.000 mm18.8976 in N/A 121.000 mm4.7638 in N/A 121.000 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 N/A 610 N/A 4.000 mm0.200 in N/A CAD
320RU30OC1175R4 N/A 320.000 mm12.5984 in N/A 480.000 mm18.8976 in N/A 121.000 mm4.7638 in N/A 121.000 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 N/A 610 N/A 4.000 mm0.200 in N/A CAD
280RU91OD1268 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2410000 N542000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OD1268R2 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OD1268R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OD1268R7 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
280RU91OE1792R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4.000 mm0.200 in N/A CAD
210RU92R3 N/A 210.000 mm8.2677 in N/A 380.000 mm14.9606 in N/A 127.000 mm5.0000 in N/A 127.000 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 N/A 1000 N/A 4.000 mm0.200 in N/A CAD
320RU91R3 N/A 320.000 mm12.5984 in N/A 500.000 mm19.6850 in N/A 130.175 mm5.1250 in N/A 130.175 mm5.1250 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 550 N/A 600 N/A 3.00 mm0.100 in N/A CAD
340RU30R3 N/A 340.000 mm13.3858 in N/A 520.000 mm20.4724 in N/A 133.000 mm5.2362 in N/A 133.000 mm5.2362 in N/A 4580000 N1030000 lbf N/A 2520000 N567000 lbf N/A 510 N/A 550 N/A 4.100 mm0.200 in N/A CAD
220RU92BB1112R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.350 mm5.2500 in N/A 133.350 mm5.2500 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 4.000 mm0.200 in N/A CAD
220RU92R2 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3.00 mm0.100 in N/A CAD
220RU92R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3.00 mm0.100 in N/A CAD
220RU92BA774R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3.00 mm0.100 in N/A CAD
170RU93R3 N/A 170 mm6.6929 in N/A 360.000 mm14.1732 in N/A 139.700 mm5.5000 in N/A 139.700 mm5.5000 in N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1100 N/A 1200 N/A 4.000 mm0.200 in N/A CAD
400RU30R3 N/A 400.000 mm15.7480 in N/A 600.000 mm23.6220 in N/A 148.000 mm5.8268 in N/A 148.000 mm5.8268 in N/A 5890000 N1320000 lbf N/A 3070000 N690000 lbf N/A 410 N/A 450 N/A 5.200 mm0.200 in N/A CAD
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4