3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
76 - 87 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
440RU30OA107R3 N/A 440.000 mm17.3228 in N/A 650.000 mm25.5906 in N/A 157.000 mm6.1811 in N/A 157.000 mm6.1811 in N/A 7270000 N1630000 lbf N/A 3660000 N823000 lbf N/A 350 N/A 380 N/A 6.400 mm0.300 in N/A CAD
260RU92OA1175R3 N/A 260 mm10.2362 in N/A 480.000 mm18.8976 in N/A 158.750 mm6.2500 in N/A 158.750 mm6.2500 in N/A 4410000 N991000 lbf N/A 2770000 N623000 lbf N/A 640 N/A 700 N/A 5.000 mm0.200 in N/A CAD
280RU92AC1112 N/A 280.000 mm11.0236 in N/A 500.000 mm19.6850 in N/A 165.100 mm6.5000 in N/A 165.100 mm6.5000 in N/A 5180000 N1160000 lbf N/A 3630000 N816000 lbf N/A 570 N/A 610 N/A 4.000 mm0.200 in N/A CAD
280RU92AC1112R3 N/A 280.000 mm11.0236 in N/A 500.000 mm19.6850 in N/A 165.100 mm6.5000 in N/A 165.100 mm6.5000 in N/A 5220000 N1170000 lbf N/A 3150000 N708000 lbf N/A 570 N/A 610 N/A 5.200 mm0.200 in N/A CAD
320RU31OB1268R2 N/A 320.000 mm12.5984 in N/A 540.000 mm21.2598 in N/A 176.000 mm6.9291 in N/A 176.000 mm6.9291 in N/A 5860000 N1320000 lbf N/A 3380000 N760000 lbf N/A 510 N/A 550 N/A 4.100 mm0.200 in N/A CAD
300RU92AD1112R3 N/A 300.000 mm11.8110 in N/A 540.000 mm21.2598 in N/A 177.800 mm7.0000 in N/A 177.800 mm7.0000 in N/A 6150000 N1380000 lbf N/A 3700000 N832000 lbf N/A 500 N/A 540 N/A 5.200 mm0.200 in N/A CAD
300RU92R3 N/A 300.000 mm11.8110 in N/A 540.000 mm21.2598 in N/A 177.800 mm7.0000 in N/A 177.800 mm7.0000 in N/A 6150000 N1380000 lbf N/A 3700000 N832000 lbf N/A 500 N/A 540 N/A 4.100 mm0.200 in N/A CAD
530RU30AF1874R3 N/A 530.000 mm20.8661 in N/A 780.000 mm30.7087 in N/A 185.000 mm7.2835 in N/A 185.000 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 N/A 280 N/A N/A CAD
530RU30OB630R3 N/A 530.000 mm20.8661 in N/A 780.000 mm30.7087 in N/A 185.000 mm7.2835 in N/A 185.000 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 N/A 280 N/A 5.100 mm0.200 in N/A CAD
530RU30OB630R4 N/A 530.000 mm20.8661 in N/A 780.000 mm30.7087 in N/A 185.000 mm7.2835 in N/A 185.000 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 N/A 280 N/A 5.100 mm0.200 in N/A CAD
320RU92AC1112R3 N/A 320.000 mm12.5984 in N/A 580.000 mm22.8346 in N/A 190.500 mm7.5000 in N/A 190.500 mm7.5000 in N/A 6790000 N1530000 lbf N/A 4020000 N904000 lbf N/A 470 N/A 500 N/A 4.100 mm0.200 in N/A CAD
250RU93AA774R3 N/A 250.000 mm9.8425 in N/A 520.000 mm20.4724 in N/A 196.850 mm7.7500 in N/A 196.850 mm7.7500 in N/A 5470000 N1230000 lbf N/A 3520000 N791000 lbf N/A 610 N/A 660 N/A 5.100 mm0.200 in N/A CAD
76 - 87 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4