3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C - Dynamic Radial Rating (N)
C - Dynamic Radial Rating (lbf)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
240RU91AO132R3 | N/A 240 mm9.4488 in | N/A 390.000 mm15.3543 in | N/A 108.000 mm4.2520 in | N/A 108.000 mm4.2520 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 | N/A 880 | N/A 3 mm0.100 in |
N/A ![]() |
240RU91OA107R3 | N/A 240 mm9.4488 in | N/A 390.000 mm15.3543 in | N/A 107.950 mm4.2500 in | N/A 107.950 mm4.2500 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 | N/A 880 | N/A 4 mm0.200 in |
N/A ![]() |
240RU91OC103R3 | N/A 240 mm9.4488 in | N/A 390.000 mm15.3543 in | N/A 108.000 mm4.2520 in | N/A 108.000 mm4.2520 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 | N/A 880 | N/A 3 mm0.100 in |
N/A ![]() |
240RU91R3 | N/A 240 mm9.4488 in | N/A 390.000 mm15.3543 in | N/A 107.950 mm4.2500 in | N/A 107.950 mm4.2500 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 | N/A 870 | N/A 4 mm0.200 in |
N/A ![]() |
240RU91R6 | N/A 240 mm9.4488 in | N/A 390.000 mm15.3543 in | N/A 108.000 mm4.2520 in | N/A 108.000 mm4.2520 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 | N/A 880 | N/A 3 mm0.100 in |
N/A ![]() |
240RU91OE1284R3 | N/A 240 mm9.4488 in | N/A 400 mm15.748 in | N/A 107.950 mm4.2500 in | N/A 107.950 mm4.2500 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 780 | N/A 870 | N/A 4 mm0.200 in |
N/A ![]() |
250RU91R3 | N/A 250.000 mm9.8425 in | N/A 410.000 mm16.1417 in | N/A 111.125 mm4.3750 in | N/A 111.125 mm4.3750 in | N/A 2720000 N611000 lbf | N/A 1680000 N378000 lbf | N/A 770 | N/A 850 | N/A 3 mm0.100 in |
N/A ![]() |
280RU30R3 | N/A 280.000 mm11.0236 in | N/A 420 mm16.5354 in | N/A 106.000 mm4.1732 in | N/A 106.000 mm4.1732 in | N/A 3040000 N683000 lbf | N/A 1690000 N380000 lbf | N/A 670 | N/A 740 | N/A 3 mm0.100 in |
N/A ![]() |
280RU30R4 | N/A 280.000 mm11.0236 in | N/A 420 mm16.5354 in | N/A 106.000 mm4.1732 in | N/A 106.000 mm4.1732 in | N/A 3040000 N683000 lbf | N/A 1690000 N380000 lbf | N/A 670 | N/A 740 | N/A |
N/A ![]() |
220RU92BA774R3 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 133.400 mm5.2520 in | N/A 133.400 mm5.2520 in | N/A 3230000 N726000 lbf | N/A 2010000 N452000 lbf | N/A 810 | N/A 880 | N/A 3 mm0.100 in |
N/A ![]() |
220RU92BB1112R3 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 133.350 mm5.2500 in | N/A 133.350 mm5.2500 in | N/A 3230000 N726000 lbf | N/A 2010000 N452000 lbf | N/A 810 | N/A 880 | N/A 4 mm0.200 in |
N/A ![]() |
220RU92R2 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 133.400 mm5.2520 in | N/A 133.400 mm5.2520 in | N/A 3230000 N726000 lbf | N/A 2010000 N452000 lbf | N/A 810 | N/A 880 | N/A 3 mm0.100 in |
N/A ![]() |
220RU92R3 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 133.400 mm5.2520 in | N/A 133.400 mm5.2520 in | N/A 3230000 N726000 lbf | N/A 2010000 N452000 lbf | N/A 810 | N/A 880 | N/A 3 mm0.100 in |
N/A ![]() |
300RU30OA107R3 | N/A 300 mm11.811 in | N/A 460.000 mm18.1102 in | N/A 118.000 mm4.6457 in | N/A 118.000 mm4.6457 in | N/A 3640000 N818000 lbf | N/A 1990000 N447000 lbf | N/A 600 | N/A 660 | N/A 4 mm0.200 in |
N/A ![]() |
300RU30R4 | N/A 300 mm11.811 in | N/A 460.000 mm18.1102 in | N/A 118.000 mm4.6457 in | N/A 118.000 mm4.6457 in | N/A 3640000 N818000 lbf | N/A 1990000 N447000 lbf | N/A 600 | N/A 660 | N/A |
N/A ![]() |
280RU91OD1268 | N/A 280.000 mm11.0236 in | N/A 460.000 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2410000 N542000 lbf | N/A 620 | N/A 680 | N/A 4 mm0.200 in |
N/A ![]() |
280RU91OD1268R2 | N/A 280.000 mm11.0236 in | N/A 460.000 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 | N/A 680 | N/A 4 mm0.200 in |
N/A ![]() |
280RU91OD1268R3 | N/A 280.000 mm11.0236 in | N/A 460.000 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 | N/A 680 | N/A 4 mm0.200 in |
N/A ![]() |
280RU91OD1268R7 | N/A 280.000 mm11.0236 in | N/A 460.000 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 | N/A 680 | N/A 4 mm0.200 in |
N/A ![]() |
280RU91OE1792R3 | N/A 280.000 mm11.0236 in | N/A 460.000 mm18.1102 in | N/A 123.825 mm4.8750 in | N/A 123.825 mm4.8750 in | N/A 3700000 N832000 lbf | N/A 2110000 N474000 lbf | N/A 620 | N/A 680 | N/A 4 mm0.200 in |
N/A ![]() |
320RU30OA107R3 | N/A 320.000 mm12.5984 in | N/A 480.000 mm18.8976 in | N/A 121.000 mm4.7638 in | N/A 121.000 mm4.7638 in | N/A 3990000 N897000 lbf | N/A 2110000 N474000 lbf | N/A 550 | N/A 610 | N/A 4 mm0.200 in |
N/A ![]() |
320RU30OC1175R4 | N/A 320.000 mm12.5984 in | N/A 480.000 mm18.8976 in | N/A 121.000 mm4.7638 in | N/A 121.000 mm4.7638 in | N/A 3990000 N897000 lbf | N/A 2110000 N474000 lbf | N/A 550 | N/A 610 | N/A 4 mm0.200 in |
N/A ![]() |
320RU91R3 | N/A 320.000 mm12.5984 in | N/A 500 mm19.685 in | N/A 130.175 mm5.1250 in | N/A 130.175 mm5.1250 in | N/A 4210000 N946000 lbf | N/A 2390000 N537000 lbf | N/A 550 | N/A 600 | N/A 3 mm0.100 in |
N/A ![]() |
260RU92OA1175R3 | N/A 260 mm10.2362 in | N/A 480.000 mm18.8976 in | N/A 158.750 mm6.2500 in | N/A 158.750 mm6.2500 in | N/A 4410000 N991000 lbf | N/A 2770000 N623000 lbf | N/A 640 | N/A 700 | N/A 5.000 mm0.200 in |
N/A ![]() |
340RU30R3 | N/A 340.000 mm13.3858 in | N/A 520.000 mm20.4724 in | N/A 133.000 mm5.2362 in | N/A 133.000 mm5.2362 in | N/A 4580000 N1030000 lbf | N/A 2520000 N567000 lbf | N/A 510 | N/A 550 | N/A 4.100 mm0.200 in |
N/A ![]() |