3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
240RU91R3 N/A 240 mm9.4488 in N/A 390.000 mm15.3543 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 870 N/A 4 mm0.200 in N/A CAD
240RU91R6 N/A 240 mm9.4488 in N/A 390.000 mm15.3543 in N/A 108.000 mm4.2520 in N/A 108.000 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 N/A 880 N/A 3 mm0.100 in N/A CAD
240RU91OE1284R3 N/A 240 mm9.4488 in N/A 400 mm15.748 in N/A 107.950 mm4.2500 in N/A 107.950 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 780 N/A 870 N/A 4 mm0.200 in N/A CAD
220RU92BA774R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3 mm0.100 in N/A CAD
220RU92BB1112R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.350 mm5.2500 in N/A 133.350 mm5.2500 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 4 mm0.200 in N/A CAD
220RU92R2 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3 mm0.100 in N/A CAD
220RU92R3 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 133.400 mm5.2520 in N/A 133.400 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 N/A 880 N/A 3 mm0.100 in N/A CAD
260RU30OC1268R3 N/A 260 mm10.2362 in N/A 400 mm15.748 in N/A 104.000 mm4.0945 in N/A 104.000 mm4.0945 in N/A 2630000 N591000 lbf N/A 1530000 N344000 lbf N/A 750 N/A 830 N/A 4 mm0.200 in N/A CAD
250RU91R3 N/A 250.000 mm9.8425 in N/A 410.000 mm16.1417 in N/A 111.125 mm4.3750 in N/A 111.125 mm4.3750 in N/A 2720000 N611000 lbf N/A 1680000 N378000 lbf N/A 770 N/A 850 N/A 3 mm0.100 in N/A CAD
280RU30R3 N/A 280.000 mm11.0236 in N/A 420 mm16.5354 in N/A 106.000 mm4.1732 in N/A 106.000 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 N/A 740 N/A 3 mm0.100 in N/A CAD
280RU30R4 N/A 280.000 mm11.0236 in N/A 420 mm16.5354 in N/A 106.000 mm4.1732 in N/A 106.000 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 N/A 740 N/A N/A CAD
280RU51R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 63.000 mm2.4803 in N/A 63.000 mm2.4803 in N/A 1340000 N301000 lbf N/A 954000 N214000 lbf N/A 690 N/A 810 N/A 3 mm0.100 in N/A CAD
280RU91OD1268 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2410000 N542000 lbf N/A 620 N/A 680 N/A 4 mm0.200 in N/A CAD
280RU91OD1268R2 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4 mm0.200 in N/A CAD
280RU91OD1268R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4 mm0.200 in N/A CAD
280RU91OD1268R7 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4 mm0.200 in N/A CAD
280RU91OE1792R3 N/A 280.000 mm11.0236 in N/A 460.000 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 N/A 680 N/A 4 mm0.200 in N/A CAD
300RU30OA107R3 N/A 300 mm11.811 in N/A 460.000 mm18.1102 in N/A 118.000 mm4.6457 in N/A 118.000 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 N/A 660 N/A 4 mm0.200 in N/A CAD
300RU30R4 N/A 300 mm11.811 in N/A 460.000 mm18.1102 in N/A 118.000 mm4.6457 in N/A 118.000 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 N/A 660 N/A N/A CAD
320RU30OA107R3 N/A 320.000 mm12.5984 in N/A 480.000 mm18.8976 in N/A 121.000 mm4.7638 in N/A 121.000 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 N/A 610 N/A 4 mm0.200 in N/A CAD
320RU30OC1175R4 N/A 320.000 mm12.5984 in N/A 480.000 mm18.8976 in N/A 121.000 mm4.7638 in N/A 121.000 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 N/A 610 N/A 4 mm0.200 in N/A CAD
260RU92OA1175R3 N/A 260 mm10.2362 in N/A 480.000 mm18.8976 in N/A 158.750 mm6.2500 in N/A 158.750 mm6.2500 in N/A 4410000 N991000 lbf N/A 2770000 N623000 lbf N/A 640 N/A 700 N/A 5.000 mm0.200 in N/A CAD
320RU91R3 N/A 320.000 mm12.5984 in N/A 500 mm19.685 in N/A 130.175 mm5.1250 in N/A 130.175 mm5.1250 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 550 N/A 600 N/A 3 mm0.100 in N/A CAD
280RU92AC1112 N/A 280.000 mm11.0236 in N/A 500 mm19.685 in N/A 165.100 mm6.5000 in N/A 165.100 mm6.5000 in N/A 5180000 N1160000 lbf N/A 3630000 N816000 lbf N/A 570 N/A 610 N/A 4 mm0.200 in N/A CAD
280RU92AC1112R3 N/A 280.000 mm11.0236 in N/A 500 mm19.685 in N/A 165.100 mm6.5000 in N/A 165.100 mm6.5000 in N/A 5220000 N1170000 lbf N/A 3150000 N708000 lbf N/A 570 N/A 610 N/A 5.200 mm0.200 in N/A CAD
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4