All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Two-Row > View Items  

Cylindrical Roller Radial Bearings - Two-Row

Check up to five results to perform an action.


  • Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 58 of 58 1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NNU49/630MAW33 630.000 mm 850 mm
33.4646
in
218 mm
8.5827
in
704 mm
27.7165
in
11520000 N
2580000
lbf
4570000 N
1030000
lbf
270 rpm 250 rpm CAD Icon (for items table)
NNU49/670MAW33 670 mm 900 mm
35.4331
in
230 mm
9.0551
in
738 mm
29.0551
in
13460000 N
3020000
lbf
5430000 N
1220000
lbf
240 rpm 230 rpm CAD Icon (for items table)
NNU40/670MAW33 670 mm 980 mm
38.5827
in
308 mm
12.1260
in
744 mm
29.2913
in
18840000 N
4236000
lbf
9740000 N
2190000
lbf
210 rpm 200 rpm CAD Icon (for items table)
NNU49/710MAW33 710 mm 950 mm
37.4016
in
243 mm
9.5669
in
782 mm
30.7874
in
14660000 N
3300000
lbf
6310000 N
1420000
lbf
220 rpm 210 rpm CAD Icon (for items table)
NNU49/750MAW33 750 mm 1000 mm
39.3701
in
250 mm
9.8425
in
831 mm
32.7165
in
16480000 N
3700000
lbf
6230000 N
1400000
lbf
200 rpm 190 rpm CAD Icon (for items table)
NNU49/800MAW33 800 mm 1060.000 mm
41.7323
in
258 mm
10.1575
in
880 mm
34.6457
in
17390000 N
3909000
lbf
7070000 N
1590000
lbf
190 rpm 180 rpm CAD Icon (for items table)
NNU49/850MAW33 850 mm 1120 mm
44.0945
in
272 mm
10.7087
in
939 mm
36.9685
in
17900000 N
4020000
lbf
6810000 N
1530000
lbf
190 rpm 170 rpm CAD Icon (for items table)
NNU49/900MAW33 900 mm 1180 mm
46.4567
in
280 mm
11.0236
in
986 mm
38.8189
in
20650000 N
4643000
lbf
7790000 N
1750000
lbf
160 rpm 150 rpm CAD Icon (for items table)
  Results 51 - 58 of 58 1 2 3