Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row ISO
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row ISO

For CAD models and more information, click Directly on the part number below.






 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Add To Cart Request Quote
   
  Results 226 - 250 of 881 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP2310ETP 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
40 mm
1.5748
in
189500 N 164600 N 4200 rpm 5000 rpm 2 mm
0.079
in
NJ2310ETPC3 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
40 mm
1.5748
in
189500 N 164600 N 4200 rpm 5000 rpm 2 mm
0.079
in
NU2310ETPC3 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
40 mm
1.5748
in
189500 N 164600 N 4200 rpm 5000 rpm 2 mm
0.079
in
NUP2310ETPC3 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
40 mm
1.5748
in
189500 N 164600 N 4200 rpm 5000 rpm 2 mm
0.079
in
N211ETP 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
NJ211ETP 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
NU211ETP 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
NUP211ETP 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
N211ETPC3 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
NJ211ETPC3 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
NU211ETPC3 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
NUP211ETPC3 55 mm 100 mm
3.937
in
21 mm
0.8268
in
21 mm
0.8268
in
98700 N 86300 N 4800 rpm 5800 rpm 1.1 mm
0.043
in
NJ2211ETP 55 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
121500 N 101400 N 4000 rpm 4700 rpm 1.1 mm
0.043
in
NU2211ETP 55 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
121500 N 101400 N 4000 rpm 4700 rpm 1.1 mm
0.043
in
NUP2211ETP 55 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
121500 N 101400 N 4000 rpm 4700 rpm 1.1 mm
0.043
in
NJ2211ETPC3 55 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
121500 N 101400 N 4000 rpm 4700 rpm 1.1 mm
0.043
in
NU2211ETPC3 55 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
121500 N 101400 N 4000 rpm 4700 rpm 1.1 mm
0.043
in
NUP2211ETPC3 55 mm 100 mm
3.937
in
25 mm
0.9843
in
25 mm
0.9843
in
121500 N 101400 N 4000 rpm 4700 rpm 1.1 mm
0.043
in
N311ETP 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
29 mm
1.1417
in
144400 N 138500 N 4700 rpm 5500 rpm 2 mm
0.079
in
NJ311ETP 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
29 mm
1.1417
in
144400 N 138500 N 4700 rpm 5500 rpm 2 mm
0.079
in
NU311ETP 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
29 mm
1.1417
in
144400 N 138500 N 4700 rpm 5500 rpm 2 mm
0.079
in
NUP311ETP 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
29 mm
1.1417
in
144400 N 138500 N 4700 rpm 5500 rpm 2 mm
0.079
in
N311ETPC3 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
29 mm
1.1417
in
144400 N 138500 N 4700 rpm 5500 rpm 2 mm
0.079
in
NJ311ETPC3 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
29 mm
1.1417
in
144400 N 138500 N 4700 rpm 5500 rpm 2 mm
0.079
in
NU311ETPC3 55 mm 120 mm
4.7244
in
29 mm
1.1417
in
29 mm
1.1417
in
144400 N 138500 N 4700 rpm 5500 rpm 2 mm
0.079
in
  Results 226 - 250 of 881 « 6 7 8 9 10 »  
<