Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
451 - 500 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3700 rpm N/A 4300 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3700 rpm N/A 4300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3700 rpm N/A 4300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3700 rpm N/A 4300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3700 rpm N/A 4400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3700 rpm N/A 4400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61900 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61900 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61900 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.080 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2600 rpm N/A 3000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3500 rpm N/A 4000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 3500 rpm N/A 4000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 2900 rpm N/A 3300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 362000 N81500 lbf N/A 359000 N80700 lbf N/A 3500 rpm N/A 4000 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
451 - 500 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »