All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 301 - 325 of 881 « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2313EJ 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
293000 N
65900
lbf
282000 N
63300
lbf
3900 rpm 4500 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NJ313EJ 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
204000 N
45900
lbf
196000 N
44100
lbf
4100 rpm 4800 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NJ2313EJ 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
293000 N
65900
lbf
282000 N
63300
lbf
3900 rpm 4500 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NU2313EMA 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
293000 N
65900
lbf
282000 N
63300
lbf
3900 rpm 4500 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NU2313EMAC3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
293000 N
65900
lbf
282000 N
63300
lbf
3900 rpm 4500 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NU313EMA 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
196000 N
44100
lbf
204000 N
45900
lbf
4100 rpm 4800 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NU313EMAC3 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
196000 N
44100
lbf
204000 N
45900
lbf
4100 rpm 4800 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
NU2313EMAC4 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
293000 N
65900
lbf
282000 N
63300
lbf
3900 rpm 4500 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
N313ETP 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ313ETP 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU313ETP 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP313ETP 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
N313ETPC3 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ313ETPC3 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU313ETPC3 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP313ETPC3 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ313ETPC4 65 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
195300 N 183300 N 4100 rpm 4800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2313ETP 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
291100 N 250000 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2313ETP 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
291100 N 250000 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2313ETP 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
291100 N 250000 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2313ETPC3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
291100 N 250000 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2313ETPC3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
291100 N 250000 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2313ETPC3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
291100 N 250000 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2313ETPC4 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
48 mm
1.8898
in
291100 N 250000 N 3500 rpm 4000 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
N214ETP 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
  Results 301 - 325 of 881 « 11 12 13 14 15 »