COMPANY HEADER
CAD (0)
  • Cart is empty
301 - 325 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 204000 N45900 lbf N/A 196000 N44100 lbf N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 196000 N44100 lbf N/A 204000 N45900 lbf N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 196000 N44100 lbf N/A 204000 N45900 lbf N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 195300 N N/A 183300 N N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 291100 N N/A 250000 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 291100 N N/A 250000 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 291100 N N/A 250000 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 291100 N N/A 250000 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 291100 N N/A 250000 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 291100 N N/A 250000 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 291100 N N/A 250000 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 140800 N N/A 121200 N N/A 3900 rpm N/A 4700 rpm N/A 1.50 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
301 - 325 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »