Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Single Row ISO
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Single Row ISO

For CAD models and more information, click Directly on the part number below.






 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Add To Cart Request Quote
   
  Results 326 - 350 of 881 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ214ETP 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.5 mm
0.059
in
NU214ETP 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.5 mm
0.059
in
NUP214ETP 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.5 mm
0.059
in
N214ETPC3 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.5 mm
0.059
in
NJ214ETPC3 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.5 mm
0.059
in
NU214ETPC3 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.5 mm
0.059
in
NUP214ETPC3 70 mm 125 mm
4.9213
in
24 mm
0.9449
in
24 mm
0.9449
in
140800 N 121200 N 3900 rpm 4700 rpm 1.5 mm
0.059
in
NJ2214ETP 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
31 mm
1.2205
in
197800 N 157900 N 3300 rpm 3900 rpm 1.5 mm
0.059
in
NU2214ETP 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
31 mm
1.2205
in
197800 N 157900 N 3300 rpm 3900 rpm 1.5 mm
0.059
in
NUP2214ETP 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
31 mm
1.2205
in
197800 N 157900 N 3300 rpm 3900 rpm 1.5 mm
0.059
in
NJ2214ETPC3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
31 mm
1.2205
in
197800 N 157900 N 3300 rpm 3900 rpm 1.5 mm
0.059
in
NU2214ETPC3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
31 mm
1.2205
in
197800 N 157900 N 3300 rpm 3900 rpm 1.5 mm
0.059
in
NUP2214ETPC3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
31 mm
1.2205
in
197800 N 157900 N 3300 rpm 3900 rpm 1.5 mm
0.059
in
NU2314EJ 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
328000 N
73700
lbf
311000 N
69800
lbf
3700 rpm 4300 rpm 2.1 mm
0.080
in
NJ2314EJ 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
328000 N
73700
lbf
311000 N
69800
lbf
3700 rpm 4300 rpm 2.1 mm
0.080
in
NU2314EMA 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
328000 N
73700
lbf
311000 N
69800
lbf
3700 rpm 4300 rpm 2.1 mm
0.080
in
NU2314EMAC3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
328000 N
73700
lbf
311000 N
69800
lbf
3700 rpm 4300 rpm 2.1 mm
0.080
in
N314ETP 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
NJ314ETP 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
NU314ETP 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
NUP314ETP 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
N314ETPC3 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
NJ314ETPC3 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
NU314ETPC3 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
NUP314ETPC3 70 mm 150 mm
5.9055
in
35 mm
1.378
in
35 mm
1.378
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
  Results 326 - 350 of 881 « 11 12 13 14 15 »  
<