All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 326 - 350 of 881
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NJ214ETP
70
mm
125
mm
4.9213
in
24
mm
0.9449
in
24
mm
0.9449
in
140800
N
121200
N
3900
rpm
4700
rpm
1.50
mm
0.059
in
NU214ETP
70
mm
125
mm
4.9213
in
24
mm
0.9449
in
24
mm
0.9449
in
140800
N
121200
N
3900
rpm
4700
rpm
1.50
mm
0.059
in
NUP214ETP
70
mm
125
mm
4.9213
in
24
mm
0.9449
in
24
mm
0.9449
in
140800
N
121200
N
3900
rpm
4700
rpm
1.50
mm
0.059
in
N214ETPC3
70
mm
125
mm
4.9213
in
24
mm
0.9449
in
24
mm
0.9449
in
140800
N
121200
N
3900
rpm
4700
rpm
1.50
mm
0.059
in
NJ214ETPC3
70
mm
125
mm
4.9213
in
24
mm
0.9449
in
24
mm
0.9449
in
140800
N
121200
N
3900
rpm
4700
rpm
1.50
mm
0.059
in
NU214ETPC3
70
mm
125
mm
4.9213
in
24
mm
0.9449
in
24
mm
0.9449
in
140800
N
121200
N
3900
rpm
4700
rpm
1.50
mm
0.059
in
NUP214ETPC3
70
mm
125
mm
4.9213
in
24
mm
0.9449
in
24
mm
0.9449
in
140800
N
121200
N
3900
rpm
4700
rpm
1.50
mm
0.059
in
NJ2214ETP
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
31
mm
1.2205
in
197800
N
157900
N
3300
rpm
3900
rpm
1.50
mm
0.059
in
NU2214ETP
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
31
mm
1.2205
in
197800
N
157900
N
3300
rpm
3900
rpm
1.50
mm
0.059
in
NUP2214ETP
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
31
mm
1.2205
in
197800
N
157900
N
3300
rpm
3900
rpm
1.50
mm
0.059
in
NJ2214ETPC3
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
31
mm
1.2205
in
197800
N
157900
N
3300
rpm
3900
rpm
1.50
mm
0.059
in
NU2214ETPC3
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
31
mm
1.2205
in
197800
N
157900
N
3300
rpm
3900
rpm
1.50
mm
0.059
in
NUP2214ETPC3
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
31
mm
1.2205
in
197800
N
157900
N
3300
rpm
3900
rpm
1.50
mm
0.059
in
NU2314EJ
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
51
mm
2.0079
in
328000
N
73700
lbf
311000
N
69800
lbf
3700
rpm
4300
rpm
2.1
mm
0.080
in
NJ2314EJ
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
51
mm
2.0079
in
328000
N
73700
lbf
311000
N
69800
lbf
3700
rpm
4300
rpm
2.1
mm
0.080
in
NU2314EMA
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
51
mm
2.0079
in
328000
N
73700
lbf
311000
N
69800
lbf
3700
rpm
4300
rpm
2.1
mm
0.080
in
NU2314EMAC3
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
51
mm
2.0079
in
328000
N
73700
lbf
311000
N
69800
lbf
3700
rpm
4300
rpm
2.1
mm
0.080
in
N314ETP
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
NJ314ETP
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
NU314ETP
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
NUP314ETP
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
N314ETPC3
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
NJ314ETPC3
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
NU314ETPC3
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
NUP314ETPC3
70
mm
150
mm
5.9055
in
35
mm
1.3780
in
35
mm
1.3780
in
226000
N
207500
N
3900
rpm
4500
rpm
2.1
mm
0.083
in
Results 326 - 350 of 881
«
11
12
13
14
15
»