Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NJ214ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU214ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP214ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| N214ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ214ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU214ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP214ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2214ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 197800 N | C - Dynamic Radial Rating N/A 157900 N | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2214ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 197800 N | C - Dynamic Radial Rating N/A 157900 N | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2214ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 197800 N | C - Dynamic Radial Rating N/A 157900 N | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2214ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 197800 N | C - Dynamic Radial Rating N/A 157900 N | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2214ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 197800 N | C - Dynamic Radial Rating N/A 157900 N | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP2214ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 197800 N | C - Dynamic Radial Rating N/A 157900 N | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 1.50 mm0.059 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2314EJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 328000 N73700 lbf | C - Dynamic Radial Rating N/A 311000 N69800 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ2314EJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 328000 N73700 lbf | C - Dynamic Radial Rating N/A 311000 N69800 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2314EMA | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 328000 N73700 lbf | C - Dynamic Radial Rating N/A 311000 N69800 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU2314EMAC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 328000 N73700 lbf | C - Dynamic Radial Rating N/A 311000 N69800 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A |
Add To Cart
Request Quote |
| N314ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ314ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU314ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP314ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| N314ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NJ314ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NU314ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |
| NUP314ETPC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 35 mm1.3780 in | B - Outer Ring Width N/A 35 mm1.3780 in | C0 - Static Radial Rating N/A 226000 N | C - Dynamic Radial Rating N/A 207500 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A |
Add To Cart
Request Quote |