All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 351 - 375 of 881 « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ314ETPC4 70 mm 150 mm
5.9055
in
35 mm
1.3780
in
35 mm
1.3780
in
226000 N 207500 N 3900 rpm 4500 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2314ETP 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
326900 N 276400 N 3300 rpm 3800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2314ETP 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
326900 N 276400 N 3300 rpm 3800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2314ETP 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
326900 N 276400 N 3300 rpm 3800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2314ETPC3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
326900 N 276400 N 3300 rpm 3800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2314ETPC3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
326900 N 276400 N 3300 rpm 3800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2314ETPC3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
326900 N 276400 N 3300 rpm 3800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2314ETPC4 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
51 mm
2.0079
in
326900 N 276400 N 3300 rpm 3800 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
N215ETP 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ215ETP 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU215ETP 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP215ETP 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
N215ETPC3 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ215ETPC3 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU215ETPC3 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP215ETPC3 75 mm 130 mm
5.1181
in
25 mm
0.9843
in
25 mm
0.9843
in
160500 N 132600 N 3800 rpm 4500 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ2215ETP 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
31 mm
1.2205
in
211300 N 164200 N 3100 rpm 3700 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU2215ETP 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
31 mm
1.2205
in
211300 N 164200 N 3100 rpm 3700 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP2215ETP 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
31 mm
1.2205
in
211300 N 164200 N 3100 rpm 3700 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ2215ETPC3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
31 mm
1.2205
in
211300 N 164200 N 3100 rpm 3700 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NU2215ETPC3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
31 mm
1.2205
in
211300 N 164200 N 3100 rpm 3700 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NUP2215ETPC3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
31 mm
1.2205
in
211300 N 164200 N 3100 rpm 3700 rpm 1.50 mm
0.059
in
CAD Icon (for items table)
NJ315EJ 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
272000 N
61200
lbf
269000 N
60600
lbf
4000 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NU315EJ 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
272000 N
61200
lbf
269000 N
60600
lbf
4000 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
NJ315EMAC3 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
269000 N
60600
lbf
272000 N
61200
lbf
4000 rpm 4600 rpm 2.0 mm
0.080
in
CAD Icon (for items table)
  Results 351 - 375 of 881 « 11 12 13 14 15 »