Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
701 - 750 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1500 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4885 in N/A 114 mm4.4885 in N/A 1840000 N413000 lbf N/A 1500000 N337000 lbf N/A 1300 rpm N/A 1400 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 160 mm N/A 340 mm13.3858 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 114 mm4.4882 in N/A 1840000 N413000 lbf N/A 1500000 N337000 lbf N/A 1300 rpm N/A 1400 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 160 mm N/A 340 mm13.3858 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 160 mm N/A 340 mm13.3858 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 425000 N95500 lbf N/A 321000 N72200 lbf N/A 2300 rpm N/A 2800 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1300 rpm N/A 1500 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 425000 N95500 lbf N/A 321000 N72200 lbf N/A 2300 rpm N/A 2800 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1300 rpm N/A 1500 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1300 rpm N/A 1500 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1420000 N319000 lbf N/A 1100000 N247000 lbf N/A 1300 rpm N/A 1500 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1420000 N319000 lbf N/A 1100000 N247000 lbf N/A 1300 rpm N/A 1500 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 2600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 2600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 2600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1420000 N320000 lbf N/A 1100000 N246000 lbf N/A 1400 rpm N/A 1600 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1420000 N320000 lbf N/A 1100000 N246000 lbf N/A 1400 rpm N/A 1600 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 1900 rpm N/A 2200 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 1900 rpm N/A 2200 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1200 rpm N/A 1300 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1200 rpm N/A 1300 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 72 mm2.8346 in N/A 72 mm2.8346 in N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1600 rpm N/A 1800 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 170 mm N/A 360 mm14.1732 in N/A 72 mm2.8346 in N/A 72 mm2.8346 in N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1600 rpm N/A 1800 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1270000 N286000 lbf N/A 794000 N178000 lbf N/A 1300 rpm N/A 1500 rpm N/A 3.2 mm0.100 in N/A CAD Icon (for items table)
N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2100 rpm N/A 2600 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2100 rpm N/A 2600 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1200 rpm N/A 1400 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1200 rpm N/A 1400 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1300 rpm N/A 1400 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 126 mm4.9606 in N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 126 mm4.9606 in N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 380 mm14.9609 in N/A 126 mm4.9606 in N/A 126 mm4.9606 in N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1500 rpm N/A 1600 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 180 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1500 rpm N/A 1600 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 190 mm N/A 290 mm11.4173 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 190 mm N/A 290 mm11.4173 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1350000 N303000 lbf N/A 936000 N210000 lbf N/A 1200 rpm N/A 1300 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
701 - 750 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »