All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row ISO > View Items  

Cylindrical Roller Radial Bearings - Single Row ISO

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  CRB Single Row

·  Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP

Compare Items
   
  Results 376 - 400 of 881 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU315EMAC3 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
269000 N
60600
lbf
272000 N
61200
lbf
4000 rpm 4600 rpm 2.1 mm
0.080
in
CAD Icon (for items table)
N315ETP 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ315ETP 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU315ETP 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP315ETP 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
N315ETPC3 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ315ETPC3 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU315ETPC3 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP315ETPC3 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ315ETPC4 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
37 mm
1.4567
in
267400 N 243300 N 3600 rpm 4200 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2315ETP 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
55 mm
2.1654
in
398900 N 332100 N 3100 rpm 3600 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2315ETP 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
55 mm
2.1654
in
398900 N 332100 N 3100 rpm 3600 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2315ETP 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
55 mm
2.1654
in
398900 N 332100 N 3100 rpm 3600 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2315ETPC3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
55 mm
2.1654
in
398900 N 332100 N 3100 rpm 3600 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NU2315ETPC3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
55 mm
2.1654
in
398900 N 332100 N 3100 rpm 3600 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NUP2315ETPC3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
55 mm
2.1654
in
398900 N 332100 N 3100 rpm 3600 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2315ETPC4 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
55 mm
2.1654
in
398900 N 332100 N 3100 rpm 3600 rpm 2.1 mm
0.083
in
CAD Icon (for items table)
NJ2216EMA 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NUP2216EMA 80 mm 140 mm
5.5118
in
28.532 mm
1.1233
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
2600 rpm 3100 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2216EMA 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2216EMAC3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NUP2216EMAC3 80 mm 140 mm
5.5118
in
28.532 mm
1.1233
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
2600 rpm 3100 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2216EMAC3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
2900 rpm 3400 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NU2216EJ 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
3300 rpm 3800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
NJ2216EJ 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
33 mm
1.2992
in
245000 N
55100
lbf
208000 N
46800
lbf
3300 rpm 3800 rpm 2.0 mm
0.100
in
CAD Icon (for items table)
  Results 376 - 400 of 881 « 16 17 18 19 20 »