COMPANY HEADER
CAD (0)
  • Cart is empty
376 - 400 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4000 rpm N/A 4600 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2900 rpm N/A 3400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 28.532 mm1.1233 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2600 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2900 rpm N/A 3400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2900 rpm N/A 3400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 28.532 mm1.1233 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2600 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2900 rpm N/A 3400 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3800 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3800 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
376 - 400 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »