Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
751 - 800 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1600 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1600 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 92 mm3.622 in N/A 1680000 N377000 lbf N/A 1250000 N281000 lbf N/A 1200 rpm N/A 1300 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1600 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1600 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 132 mm5.1969 in N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1000 rpm N/A 1100 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 132 mm5.1969 in N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1000 rpm N/A 1100 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 190 mm N/A 400 mm15.748 in N/A 78 mm3.0709 in N/A 78 mm3.0709 in N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1300 rpm N/A 1500 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 190 mm N/A 400 mm15.748 in N/A 78 mm3.0709 in N/A 78 mm3.0709 in N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1300 rpm N/A 1500 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 200 mm N/A 279.989 mm11.0232 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 682000 N153000 lbf N/A 426000 N95800 lbf N/A 1200 rpm N/A 1400 rpm N/A 2.8 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 310 mm12.2047 in N/A 38.55 mm1.5177 in N/A 51 mm2.0079 in N/A 587000 N132000 lbf N/A 392000 N88100 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.1 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 1900 rpm N/A 2300 rpm N/A 2.1 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 1900 rpm N/A 2300 rpm N/A 2.1 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 84.075 mm3.3100 in N/A 98 mm3.8583 in N/A 1870000 N420000 lbf N/A 1220000 N274000 lbf N/A 1000 rpm N/A 1100 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 98 mm3.8583 in N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 98 mm3.8583 in N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 200 mm N/A 360 mm14.1732 in N/A 120.7 mm4.7520 in N/A 120.7 mm4.7520 in N/A 2580000 N580000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 138 mm5.4331 in N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 900 rpm N/A 990 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 138 mm5.4331 in N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 900 rpm N/A 990 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 138 mm5.4331 in N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 900 rpm N/A 990 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 200 mm N/A 420 mm16.5354 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1580000 N354000 lbf N/A 1360000 N306000 lbf N/A 1200 rpm N/A 1300 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
N/A 210 mm N/A 380 mm14.9606 in N/A 61 mm2.4016 in N/A 61 mm2.4016 in N/A 1020000 N229000 lbf N/A 764000 N172000 lbf N/A 950 rpm N/A 1100 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 340 mm13.3858 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 759000 N171000 lbf N/A 565000 N127000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 220 mm N/A 340 mm13.3858 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 759000 N171000 lbf N/A 565000 N127000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 220 mm N/A 340 mm13.3858 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 765000 N172000 lbf N/A 565000 N127000 lbf N/A 1700 rpm N/A 2000 rpm N/A 3 mm0.120 in N/A CAD Icon (for items table)
N/A 220 mm N/A 350 mm13.7795 in N/A 98.4 mm3.8740 in N/A 98.4 mm3.8740 in N/A 2060000 N463000 lbf N/A 1400000 N315000 lbf N/A 940 rpm N/A 1000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 220 mm N/A 350 mm13.7795 in N/A 98.4 mm3.8740 in N/A 98.4 mm3.8740 in N/A 2060000 N463000 lbf N/A 1400000 N315000 lbf N/A 940 rpm N/A 1000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2350000 N528000 lbf N/A 1820000 N409000 lbf N/A 930 rpm N/A 1000 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2350000 N528000 lbf N/A 1820000 N409000 lbf N/A 930 rpm N/A 1000 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1400 rpm N/A 1500 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1400 rpm N/A 1500 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1400 rpm N/A 1500 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3180000 N715000 lbf N/A 2200000 N495000 lbf N/A 790 rpm N/A 870 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 125.1 mm4.9252 in N/A 145 mm5.7087 in N/A 3180000 N715000 lbf N/A 2200000 N495000 lbf N/A 730 rpm N/A 800 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3130000 N704000 lbf N/A 2550000 N573000 lbf N/A 800 rpm N/A 880 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 88 mm3.4646 in N/A 88 mm3.4646 in N/A 1580000 N355000 lbf N/A 1200000 N270000 lbf N/A 1100 rpm N/A 1300 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3180000 N715000 lbf N/A 2200000 N495000 lbf N/A 790 rpm N/A 870 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3130000 N704000 lbf N/A 2550000 N573000 lbf N/A 800 rpm N/A 880 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3130000 N704000 lbf N/A 2550000 N573000 lbf N/A 800 rpm N/A 880 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 220 mm N/A 460 mm18.1102 in N/A 88 mm3.4646 in N/A 88 mm3.4646 in N/A 1580000 N355000 lbf N/A 1200000 N270000 lbf N/A 1100 rpm N/A 1300 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 240 mm N/A 360 mm14.1732 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 832000 N187000 lbf N/A 595000 N134000 lbf N/A 1500 rpm N/A 1900 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 240 mm N/A 360 mm14.1732 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 832000 N187000 lbf N/A 595000 N134000 lbf N/A 1500 rpm N/A 1900 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2550000 N573000 lbf N/A 1750000 N393000 lbf N/A 810 rpm N/A 900 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
751 - 800 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18