All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row ISO
>
View Items
Cylindrical Roller Radial Bearings - Single Row ISO
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MORE IMAGES
·
CRB Single Row
·
Cylindrical-Roller-Radial-Bearings---Single-Row-ISO-NU_NJ_NF_NUP
Results Per Page :
25
50
100
200
Results 401 - 425 of 881
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
C - Inner Ring Width
B - Outer Ring Width
C0 - Static Radial Rating
C - Dynamic Radial Rating
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
R - Inner Ring "To Clear" Radius
CAD
NU216EMA
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
169000
N
38000
lbf
155000
N
34900
lbf
4100
rpm
4900
rpm
2.0
mm
0.080
in
NU216EMAC3
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
169000
N
38000
lbf
155000
N
34900
lbf
4100
rpm
4900
rpm
2.0
mm
0.080
in
N216ETP
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
NJ216ETP
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
NU216ETP
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
NUP216ETP
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
N216ETPC3
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
NJ216ETPC3
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
NU216ETPC3
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
NUP216ETPC3
80
mm
140
mm
5.5118
in
26
mm
1.0236
in
26
mm
1.0236
in
171400
N
142000
N
3600
rpm
4200
rpm
2.0
mm
0.079
in
NJ2216ETP
80
mm
140
mm
5.5118
in
33
mm
1.2992
in
33
mm
1.2992
in
247400
N
188900
N
2900
rpm
3400
rpm
2.0
mm
0.079
in
NU2216ETP
80
mm
140
mm
5.5118
in
33
mm
1.2992
in
33
mm
1.2992
in
247400
N
188900
N
2900
rpm
3400
rpm
2.0
mm
0.079
in
NUP2216ETP
80
mm
140
mm
5.5118
in
33
mm
1.2992
in
33
mm
1.2992
in
247400
N
188900
N
2900
rpm
3400
rpm
2.0
mm
0.079
in
NJ2216ETPC3
80
mm
140
mm
5.5118
in
33
mm
1.2992
in
33
mm
1.2992
in
247400
N
188900
N
2900
rpm
3400
rpm
2.0
mm
0.079
in
NU2216ETPC3
80
mm
140
mm
5.5118
in
33
mm
1.2992
in
33
mm
1.2992
in
247400
N
188900
N
2900
rpm
3400
rpm
2.0
mm
0.079
in
NUP2216ETPC3
80
mm
140
mm
5.5118
in
33
mm
1.2992
in
33
mm
1.2992
in
247400
N
188900
N
2900
rpm
3400
rpm
2.0
mm
0.079
in
NJ2316EMA
80
mm
170
mm
6.6929
in
58
mm
2.2835
in
58
mm
2.2835
in
439000
N
98700
lbf
406000
N
91300
lbf
3000
rpm
3400
rpm
2.0
mm
0.100
in
NU2316EMA
80
mm
170
mm
6.6929
in
58
mm
2.2835
in
58
mm
2.2835
in
439000
N
98700
lbf
406000
N
91300
lbf
3000
rpm
3400
rpm
2.0
mm
0.100
in
NJ2316EMAC3
80
mm
170
mm
6.6929
in
58
mm
2.2835
in
58
mm
2.2835
in
439000
N
98700
lbf
406000
N
91300
lbf
3000
rpm
3400
rpm
2.0
mm
0.100
in
NU2316EMAC3
80
mm
170
mm
6.6929
in
58
mm
2.2835
in
58
mm
2.2835
in
439000
N
98700
lbf
406000
N
91300
lbf
3000
rpm
3400
rpm
2.0
mm
0.100
in
NU2316EJ
80
mm
170
mm
6.6929
in
58
mm
2.2835
in
58
mm
2.2835
in
439000
N
98700
lbf
406000
N
91300
lbf
3300
rpm
3800
rpm
2.0
mm
0.100
in
NJ2316EJ
80
mm
170
mm
6.6929
in
58
mm
2.2835
in
58
mm
2.2835
in
439000
N
98700
lbf
406000
N
91300
lbf
3300
rpm
3800
rpm
2.0
mm
0.100
in
NU316EJ
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
39
mm
1.5354
in
290000
N
65300
lbf
289000
N
64900
lbf
3900
rpm
4500
rpm
2.1
mm
0.080
in
NJ316EJ
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
39
mm
1.5354
in
291000
N
65300
lbf
289000
N
64900
lbf
3900
rpm
4500
rpm
2.1
mm
0.080
in
NJ316EMA
80
mm
170
mm
6.6929
in
39
mm
1.5354
in
39
mm
1.5354
in
289000
N
64900
lbf
291000
N
65300
lbf
3900
rpm
4500
rpm
2.0
mm
0.080
in
Results 401 - 425 of 881
«
16
17
18
19
20
»